Skip to main content
Renesas Electronics Corporation

Smart Cordless Brushless String Trimmer

Overview

Description

Professional gardening tools are evolving toward intelligent, connected cordless platforms that boost productivity while reducing size, weight, and maintenance requirements. As landscaping companies face rising service demand and labor shortages, operators need trimmers that deliver consistent, high-efficiency performance and automatically adapt to different cutting conditions.

This next-generation cordless string trimmer integrates high-efficiency power conversion, intelligent motor control, and smart connectivity into a single design. It is built around a next-generation GaN-based 3-phase BLDC motor controller with switching frequencies of up to 100kHz, delivering higher efficiency, lower heat loss, reduced cooling requirements, and a smaller form factor. A high-performance motor control MCU runs sensored field-oriented control (FOC) together with AI/ML-based adaptive control that automatically detects cutting-line length and optimizes line feeding for consistent cuts and maximum operator efficiency. Integrated Bluetooth® Low Energy (LE) connectivity enables real-time monitoring, usage tracking, fleet management, and over-the-air firmware and AI updates. In addition, the modular platform design can be scaled to meet a wide range of customer requirements.

System Benefits:

  • GaN-based 3-phase BLDC motor controller with high-frequency switching of up to 100kHz, delivering high efficiency, low heat loss, reduced cooling requirements, and high power density in a compact design
  • Upgraded MCU with sufficient processing capability to run both motor control (FOC) and AI/ML adaptive algorithms
  • Bluetooth LE connectivity for asset tracking, real-time monitoring, and over-the-air firmware and AI updates
  • Modular platform design that is scalable and adaptable to a wide range of tool requirements

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebSPST NO Switch.2554Sheet.2555Sheet.2556Sheet.2557Sheet.2558Sheet.2559Sheet.2560Connector Line.2552Connector Line.2843Connector Arrow.1397Diode - LEDSheet.2499Sheet.2500Sheet.2501Sheet.2502Sheet.2503Darlington.651Sheet.2505Darlington.254Connector Arrow.2817Connector Arrow.2818Connector Arrow.1885Connector Arrow.2797Connector Arrow.2809Connector Arrow.2813Resistor -Potentiometer.1297Resistor - FixedTrigger SwitchTrigger SwitchTriggerSwitchConnector Arrow.1300Bi-directional.1504Connector Arrow.1813Connector Arrow.1883Connected signals arrow.2023Connector Line.1935Connected signals arrow.1980DATADATADATABi-directional.1497Connector Arrow.1465Connector Arrow.1466NEGNEGNEGPOSPOSPOSConnected signals arrow.1993Battery DC VoltageBattery DC VoltageBattery DC VoltageGround - Signal.2153Sheet.2311Sheet.2312Sheet.2313Sheet.2314Sheet.2315GNDGNDGNDConnector Arrow.1770Three-Phase Brushless DC MotorThree-Phase Brushless DC MotorThree-PhaseBrushless DCMotorConnector ArrowConnected signals arrowConnector Arrow.2437Connected signals arrow.2438Connected signals arrow.2444Connected signals arrow.2445SPST NO Switch.1343Sheet.2490Sheet.2491Sheet.2492Sheet.2493Sheet.2494Sheet.2495SwitchSwitchSwitchConnector Arrow.1351Status LEDsStatus LEDsStatus LEDsBi-directional.973Connector Arrow.1396Connector Arrow.2542Connector Line.2543Signal.2545Sheet.2546Sheet.2547Sheet.2548Sheet.2549Rechargeable SupercapacitorRechargeable SupercapacitorRechargeableSupercapacitorSwitchSwitchSwitchSerial Flash (BT)Serial Flash (BT)Serial Flash (BT)Bi-directional.2567Connector Arrow.2568Connector Line.2604Connector Line.2605Non-Renesas Component.2614Rechargeable Multi-Cell Li-Ion BatteryRechargeable Multi-Cell Li-Ion BatterySheet.2616Sheet.2617RechargeableMulti-CellLi-IonBatteryConnector Line.1753Connector Line.1754Connector Line.2739Connector Line.2740Connector Line.2741Connector Line.2743Sheet.2746Sheet.2747Square.40Inductor.10Sheet.2750Sheet.2751Sheet.2752Inductor.14Sheet.2754Sheet.2755Sheet.2756Inductor.18Sheet.2758Sheet.2759Sheet.2760Dynamic connector.854Dynamic connector.27Dynamic connector.25SquareSquare.41Sheet.2766Sheet.2767Sheet.2768connection.1014ShuntSheet.2773Sheet.2774Sheet.2775Connector LinePosition SensorPosition SensorPosition SensorVertical Wire Bundle222Sheet.2804Vertical Wire Bundle.2810222Sheet.2812Vertical Wire Bundle.2814222Sheet.2816Vertical Wire Bundle.2819222Sheet.2821Vertical Wire Bundle.2822222Sheet.2824Vertical Wire Bundle.2825222Sheet.2827Op AmpOp AmpOp AmpShunt ResistorsShunt ResistorsShunt ResistorsBattery TerminalBattery TerminalBatteryTerminalSheet.2857Bluetooth LE Wireless MCUBluetooth LE Wireless MCUBluetooth LEWireless MCUUARTUARTUARTGPIOGPIOGPIOGPIOGPIOGPIOQSPIQSPIQSPISheet.2858MCUMCUMCUTimer/PWMTimer/PWMTimer/PWMAnalogAnalogAnalogGPIOGPIOGPIOAnalogAnalogAnalogENC/PWMENC/PWMENC/PWMVDDVDDVDDTimer/PWMTimer/PWMTimer/PWMTimer/PWMTimer/PWMTimer/PWMGPIOGPIOGPIOGPIOGPIOGPIOUARTUARTUARTGPIOGPIOGPIOSheet.2859Three-Phase BridgeThree-Phase BridgeThree-Phase BridgeN-Channel Depletion MOSFETSheet.2627Sheet.2628Sheet.2629Sheet.2630Sheet.2631Sheet.2632Sheet.2633Sheet.2634Sheet.2635Sheet.2636Sheet.2637Sheet.2638Connect.50Sheet.2640Sheet.2641Sheet.2642N-Channel Depletion MOSFET.1430Sheet.2644Sheet.2645Sheet.2646Sheet.2647Sheet.2648Sheet.2649Sheet.2650Sheet.2651Sheet.2652Sheet.2653Sheet.2654Sheet.2655Connect.50Sheet.2657Sheet.2658Sheet.2659N-Channel Depletion MOSFET.1530Sheet.2661Sheet.2662Sheet.2663Sheet.2664Sheet.2665Sheet.2666Sheet.2667Sheet.2668Sheet.2669Sheet.2670Sheet.2671Sheet.2672Connect.50Sheet.2674Sheet.2675Sheet.2676N-Channel Depletion MOSFET.1547Sheet.2678Sheet.2679Sheet.2680Sheet.2681Sheet.2682Sheet.2683Sheet.2684Sheet.2685Sheet.2686Sheet.2687Sheet.2688Sheet.2689Connect.50Sheet.2691Sheet.2692Sheet.2693N-Channel Depletion MOSFET.1618Sheet.2695Sheet.2696Sheet.2697Sheet.2698Sheet.2699Sheet.2700Sheet.2701Sheet.2702Sheet.2703Sheet.2704Sheet.2705Sheet.2706Connect.50Sheet.2708Sheet.2709Sheet.2710N-Channel Depletion MOSFET.1635Sheet.2712Sheet.2713Sheet.2714Sheet.2715Sheet.2716Sheet.2717Sheet.2718Sheet.2719Sheet.2720Sheet.2721Sheet.2722Sheet.2723Connect.50Sheet.2725Sheet.2726Sheet.2727Connector Line.2728Connected signals line.2729Connected signals line.2730Connector Line.2734Connector Line.2735Connector Line.2736Connected signals line.2737Connected signals line.2738Connector Line.1766Connector Line.2156Connector Line.2157Sheet.2860Half-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverPWM/ENPWM/ENPWM/ENSheet.2861Half-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverPWM/ENPWM/ENPWM/ENSheet.2862Half-Bridge DriverHalf-Bridge DriverHalf-Bridge DriverPWM/ENPWM/ENPWM/ENSheet.2863PMIC RegulatorPMIC RegulatorPMIC Regulator12V REG12V REG12V REG3V3 LDO3V3 LDO3V3 LDOWS134WS134WS134
Exiting Interactive Block Diagram