Skip to main content

Motor Control

Powerful Motor Control Solutions to Shorten Time to Market

Whether you are designing a system using Brushed DC Motors, Brushless DC (BLDC) Motors/Permanent Magnet Synchronous Motors (PMSM), Induction Motors, or Stepper Motors, Renesas provides easy-to-use hardware, software, and tools to accelerate your development and help you bring your innovative designs to life.

Renesas supports many different control algorithms to drive various motor types. Sample code is available for Vector Control (Field Oriented Control), Sinusoidal Control, Trapezoidal Control, Stepper Control, and DC Motor PWM control applications. These motor control methods provide unique features to meet various end application needs.

Depending on your use-case, the required sensor is different to detect the speed or position of the motor. Renesas offers sample code for common motor control sensors, such as Hall Sensors, Encoders, Resolvers, Inductive Sensors, as well as Sensor-less control.

High Performance Processing

Renesas offers a wide variety of MCU / MPUs to meet your application needs with features such as: Real-time Control, Industrial Ethernet, and Functional Safety.

Superior Integration

Reduce BOM count and meet small form factor requirements with Renesas’ user-programmable HVPAK™ devices that combine mixed-signal logic and motor drive.

Maximum Power Efficiency

Take advantage of highly efficient gate drivers, fast-switching IGBTs, and Power MOSFETs tailored for motor control systems.

Full System Evaluation

Leverage comprehensive Motor Control Winning Combinations, Solution Kits, and sample software to jump start your evaluation and development.

Choose a Kit to Get Started

MCK-xxx motor control kits include an inverter board (MCI-LV-1) paired with a compatible CPU board, motor and, for some target products only, a communication board. Also, Renesas provides an inverter board (MCI-HV-1, MCI-HV-2-3PH, and MCI-HV-2-1PH) for high voltage motor control evaluation which is compatible with a dedicated CPU board. You can easily connect to your board design by using the communication board (MC-COM) for safe debugging of motor applications. Evaluation kits other than MCK-xxx kits also include a motor and inverter board and can be used along with separately sold CPU boards.

On the full kit pages listed in the table below, you can also find kit components such as CPU boards and access sample software customized for motor control kits, evaluation systems, and inverter boards.

Motor Control Kits

Applied Filters:

Product Selection Guide for Motor Control

DC Motor Control, Stepper Motor Control, BLDC Motor Control (Voltage/Frequency (V/F), Trapezoidal) BLDC Motor Control: Sinusoidal, Field Oriented Control (FOC) 32-Bit V850 32-Bit RX 32-Bit Cortex-M 32-Bit Cortex-R 32-Bit RISC-V 16-Bit RL78 No CPU Key Up to 1 motor Up to 2 motors Up to 4 motors Up to 9 motors Entry-Level Value Performance High Performance Ultra-High Performance Configurable No-firmware Devices with Integrated Power FETs GreenPAK/HVPAK Low Power MCUs Up to 48MHz RL78 Low Power MCUs with 32MHz RISC-V Core RISC-V Automotive MCUs Up to 320MHz RH850 Renesas RXv2 & RXv3 Core Up to 240MHz RX Renesas RXv1 & RXv2 Core Up to 40MHz RX Arm® Cortex®-M85 Up to 1GHz RA Arm® Cortex®-M33 & M4 Up to 240MHz RA Arm® Cortex®-M23 Up to 64MHz RA Arm® Cortex®-R Up to 1GHz RZ
Cover page for motor solutions brochure

Motor Control Solutions Brochure

Discover our comprehensive motor control solutions in this brochure—featuring MCUs, motor driver ICs, and tools that streamline development across industrial, and consumer applications.

Videos & Training