Innovative MPUs Engineered for Next-Gen Applications
The Renesas RZ Family of 32-bit and 64-bit MPUs are designed with multi-architectures featuring a combination of Arm® cores and Ethos™ - U55, providing the performance you need to develop cutting-edge solutions in edge AI, vision AI, high-resolution HMI, and industrial automation applications. With advanced AI accelerators and versatile peripherals integrated into these MPUs, the RZ Family simplifies application development—including EtherCAT and 5G communications—in a single-chip solution. Scalability between select MPU and MCU series reduce development effort and cost.
RZ Family Brochure
Navigate the complexities of modern embedded platforms with this comprehensive guide.
Customized for Excellence
Experience best-in-class efficiency and performance with RZ Family MPUs, designed with single and customized Arm® cores that can offload the main CPU and assign CPUs for its focus task.
Market-Aligned Platform
Operate our MPUs with ease using either the RTOS (real-time operating system) or the feature-rich Linux OS that facilitates multi-tasking and enables quick start up.
Long-Term Reliability
Access the Verified Linux package, including the Linux kernel, middleware drivers, and basic software verified by Renesas for 10 years to protect your systems from cyberthreats.
RZ Series
Al-MPUs embedded with Renesas proprietary DRP-Al accelerator, delivering high- performance Al inference and low power consumption. Build compact products without cooling fans for real-time Al applications—from retail and robotics to home appliances and industrial automation.
High-performance RTOS-based MPUs with usability similar to MCUs. Integrated large-size memory or memory interfaces enable excellent real-time performance, scalable with Renesas MCUs for a wide range of resolutions on HMI.
Efficient MPUs designed for advanced HMI and IoT applications. High-speed interfaces and IoT edge and gateway support deliver secure, reliable connectivity. Arm Cortex® and RISC-V architectures support Linux OS for seamless scalability.
Scalable Arm-based MPUs for real-time control and high-performance application processing. Industrial Ethernet support and an encoder interface enable seamless integration for a wide range of industrial motor control applications.
High-performance Arm-based MCUs for industrial network applications. Support for major industrial Ethernet protocols and TSN simplifies network implementation. Flexible functionality allows operation as a controller and a device for industrial automation.
Get Started with RZ Family MPUs
Our easy-to-use development environment offers in-house software, hardware, and ready-to-use external solutions to accelerate your product's time-to-market.
Applications
Industrial
Consumer Electronics
Enabling Technologies
 
Human-Robot Collaboration at NexCOBOT
Discover how NexCOBOT is revolutionizing functional safety through seamless collaboration between humans and robots.