Overview
Description
Ultra-high processing performance with quad-core Arm® Cortex®-A57 (1.5GHz) and quad-core Arm Cortex-A53 (1.2GHz) CPUs, with 3D graphics and 4K video encoder/decoder.
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).
Android is a trademark of Google LLC.
Features
- Highest level of computing performance
- Calculation performance of about 35.6 thousand DMIPS
- Memory bandwidth performance exceeding 50GB/s
- ECC function indispensable for the system’s high reliability
- ECC support for both L1/L2 cache, DDR/IF
- 384KB System RAM
- Built-in high-speed interface (USB 3.0, SATA, PCIe, Gbit-Ether)
- 4K compatible H.265 decoder, H.264 decoder/encoder installed
- Equipped with 3DGfx engine Power VR ideal for embedded devices
- Security function for communication, data, and program protection
Comparison
Applications
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Software | ZIP 5.97 MB | |
Software & Tools - Other | ZIP 54.56 MB | |
Software & Tools - Other | ZIP 57.82 MB | |
Software & Tools - Other | ZIP 1.05 MB | |
Software & Tools - Other | ZIP 1.01 MB | |
Software & Tools - Other | 7Z 4,386.50 MB | |
Software & Tools - Software |
ZIP
3.79 MB
Application:
Consumer Electronics, Industrial
|
|
Software & Tools - Software | 7Z 4,961.55 MB | |
8 items
|
Boards & Kits
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Support
Support Communities
Support Communities
-
RZ/G2H: Boot From QSPI
Dear Sir/Madam, I was able to successfully boot HiHope RZ/G2H with the following configurations.1.) SD CARD Partition 1: Contains the Linux Kernel and Device Tree file Partition 2: Contains the root file system2.) SD CARD + SSD SD CARD: Contains Linux Kernel and Device Tree file ...
Dec 10, 2020 -
RZ/G2H: How to access QSPI from Linux?
Hi, I'm trying to access the QSPI flash from Linux but to no avail. I enabled the following configurations in the r8a774e1_hihope-rzg2h_defconfig file.(I thought this is enough. Unfortunately, this is not.) CONFIG_MTD=yCONFIG_MTD_PARTITIONS=yCONFIG_SPI_FLASH_MTD=y After boot,no mtd ...
Feb 1, 2021 -
Is double buffering enabled in RZ/G2H?
Hello,I am wondering if double buffering is enabled in RZ/G2H.Below are some particulars of the build environment, listing of files in the rootfs. Build Environment: VLP v1.0.6Target Image : core-image-x11Xorg Version : 1.19.3 X is launched with xinit command during boot (through ...
Apr 13, 2021
FAQs
-
RZ/G2: 4K image output
The RZ/G2H, M, and N possess HDMI outputs, and can output 4Kp30 images as HDMI output. Note that there are two types of the RZ/G2H, M and N devices; one with HDMI and the others without HDMI. These devices have different part numbers. Please contact our ...
Jun 10, 2021 -
RZ/G2: Using the 2ch Serial Flash Memory
Two serial 4-bit Flash memories cannot be connected independently. However, two 4-bit serial Flash memories can be connected as an 8-bit Flash memory.
Jun 10, 2021 -
RZ/G: Information to refer to when starting an evaluation
Please use this website (https://jira-gasg.renesas.eu/confluence/display/REN/Renesas+Wiki) in addition to the RZ/G page.It contains information necessary for customers to evaluate the board, including startup procedures, build instructions, and S/W usage.
Nov 19, 2024
News & Blog Posts
Blog Post
Sep 30, 2021
|
Blog Post
May 18, 2021
|