Features
- CPU: Cortex®-A15 core, Max. 1.5GHz
- Package: 831-pin FBGA
- Memory: SRAM Max. 332KB
- Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
- PWM: PWM Output x 7
- Analog function
- Others: PLL, Power-On Reset
Description
RZ/G1M embedded processors are equipped with a dual-core 3D graphics engine (PowerVR SGX544MP2 at 520MHz), two 32-bit DDR3 memory channels, and they support full high-definition video encoding and decoding. With built-in USB 3.0, PCI Express, and SATA high-speed interfaces, they are ideal for high-end human-machine interface (HMI) applications as well as image identification and authentication. They are fully scalable with the RZ/G1N MPU.
Applied Filters:
Loading