Skip to main content

Features

  • CPU and DDR Memory Interfaces
    • 2x Cortex-A53 up to 1.0GHz
    • 32-bit LPDDR4-3200
  • Vision and Artificial Intelligence
    • AI Accelerator; DRP-AI at 1.0 TOPS/W class
    • OpenCV Accelerator (DRP)
  • Video and Graphics, Display
    • H.265/H.264 Multi Codec
      Encoding; h.265 up to 2160p, h.264 up to 1080p
      Decoding; h.265 up to 2160p, h.264 up to 1080p
  • High Speed Interfaces
    • 1x Gigabit Ethernet
    • 1x USB3.1 Gen1 Host/Peripheral
    • 1x PCIe Gen 2 (2-lane)
    • 2x SDIO 3.0
    • 1x eMMC 4.5.1
  • Package: FCBGA, 15x15mm 0.5mm pitch

Description

DRP-AI utilizes an AI accelerator consisting of a Dynamically Reconfigurable Processor (DRP) and AI-MAC that accelerates AI inference to achieve both high-speed AI inference and low power consumption, enabling real-time image AI without heat sinks or cooling fans. In addition, the OpenCV accelerator, which takes advantage of DRP technology featuring high flexibility, enables high-speed image processing outside of AI in addition to image preprocessing for AI inference, all on a single chip.

These features enable smaller devices and lower BOM costs for vision AI applications in a wide range of embedded markets, including surveillance security, industrial automation, and healthcare.

Application Example Videos

Parameters

Attributes Value
CPU Architecture Arm
Main CPU Cortex-A53 x 2
Program Memory (KB) 0
RAM (KB) 1200
Carrier Type Bulk (Tray), Full Carton (Tray)
Supply Voltage (V) 3.135 - 3.465
I/O Ports 177
NPU Yes
DRAM I/F LPDDR4-3200 (32-bit)
3D GPU No
Temp. Range (°C) Tj = -40 to +103
Operating Freq (Max) (MHz) 996
Ethernet speed 10M/100M/1G
Ethernet (ch) 1
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 1 / 1 )
USB SS (host ch/device ch) ( 1 / 1 )
PCI Express (generation and ch) PCIe (Gen.2.0 2Lane) x 1 ch
SCI or UART (ch) 2
SPI (ch) 0
I2C (#) 4
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
SDHI (ch) 2
High Resolution Output Timer No
PWM Output (pin#) 0
32-Bit Timer (ch) 32
16-Bit Timer (ch) (#) 0
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Image Codec H.264/H.265
Segment LCD Controller No
Security & Encryption No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
FCBGA 15 x 15 x 1.9 841 0.5

Application Block Diagrams

Computer Vision System on Module Block Diagram
Computer Vision System-on-Module (SoM)
Renesas SoM enhances computer vision with AI, cost efficiency, and seamless SMARC 2.1 integration.
Vision AI Gateway Block Diagram
Vision AI Gateway
Renesas' Vision AI Gateway design offers high-speed AI processing, enhanced value via edge AI capability, and a reliable power supply.

Applied Filters: