Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC3224 evaluation kit provides the hardware required for the configuration, calibration, and evaluation of the ZSSC3224 sensor signal conditioner (SSC) IC. A user's PC can communicate with the ZSSC3224 sample IC (PQFN24 package, available only with the kit) mounted on the ZSSC32xx evaluation board through the ZSSC3xxx communication board via a USB connection. The evaluation board can connect to the user's sensor or to the ZSSC3xxx sensor replacement board (SRB), which provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the emulated resistive sensor signal is adjusted using a potentiometer.

The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.

The evaluation kit software is available online as a free download.

Kit Contents

  • ZSSC32xx evaluation board
  • ZSSC3xxx communication board
  • ZSSC3xxx sensor replacement board
  • ZSSC3224 samples, 24-pin PQFN package (5 pcs.)
  • USB cable

Features

  • Supports configuration, calibration, and evaluation of the ZSSC3224 SSC
  • USB connectivity between the PC and the evaluation hardware
  • Sensor replacement board (SRB) with potentiometer-controlled resistive sensor signal emulation
  • Supports dry-run calibration without a physical sensor
  • Modular kit design for flexible evaluation setups

Products in the Design

Sample & Buy

ZSSC3224KIT - Evaluation Board

ZSSC3224KITV1P0

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ZSSC32xx Evaluation Board

ZSSC32xx-BD Active
Provide a minimal reference platform for evaluating ZSSC32xx sensor signal conditioner ICs. Supports quick validation and early application testing with a socket device and essential circuitry.
ZSSC3xxx Sensor Replacement Board

ZSSC3xxx Sensor Replacement Board

Simulate variable resistive sensor signals during SSC evaluation and calibration. Useful for dry-run demos and early development while the final sensor hardware is still in progress.
Recommended Documents: