Skip to main content
Renesas Electronics Corporation

Overview

The ZSSC32xx evaluation board is a key component of select Renesas ZSSC32xx sensor signal conditioner (SSC) evaluation kits. It provides the minimum application circuitry required to evaluate compatible ZSSC32xx SSC ICs and includes a socket for mounting the device under test (DUT).

Designed for flexible development and testing, the evaluation board can be used together with the SSC communications board and optional sensor replacement board to support device configuration, calibration, and performance evaluation. The board is included with compatible evaluation kits and can also be ordered separately.

Features

  • Provides the minimum application circuit for evaluating compatible ZSSC32xx SSCs
  • Socketed design enables easy installation and replacement of devices under test (DUTs)
  • Supports device configuration, calibration, and evaluation when used with compatible evaluation kit components
  • Modular design supports flexible evaluation and development setups

Products in the Design

Sample & Buy

ZSSC32xx-BD - Evaluation Board (Top View)

ZSSC32XXEVBV1P0

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

ZSSC3218 Evaluation Kit

ZSSC3218KIT Active
Evaluate ZSSC3218 sensor signal conditioner behavior and calibration using a modular platform with PC connectivity. Designed to accelerate sensor integration, validation, and early application testing.
Recommended Documents:

ZSSC3224 Evaluation Kit

ZSSC3224KIT Active
Configure, calibrate, and evaluate ZSSC3224 sensor signal conditioner designs with a modular, PC-connected platform. Supports quick prototyping and validation with sensor hookup or signal simulation.
Recommended Documents: