Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 1.6V to 3.6V
  • Package: 24-pin to 32-pin QFN, 32-pin to 48-pin QFP, 20-pin to 30-pin SOP
  • Memory: SRAM Max. 3KB, Program Flash Max. 32KB

Description

The RL78/I1D microcontroller has enhanced analog functions such as operational amplifiers, 12-bit A/D converter, and window comparators. The MCU also supports very-low power operation (124µA at 1MHz) and a high-speed 4µs wake up.

Parameters

AttributesValue
Program Memory (KB)8, 16, 32
Data Flash (KB)2
RAM (KB)0.7, 2, 3
Carrier TypeFull Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel
Supply Voltage (V)1.6 - 3.6
I/O Ports14, 18, 24, 26, 42
Temp. Range (°C)Ta = -40 to +105
Operating Freq (Max) (MHz)24
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1
SPI (ch)1, 2
I2C (#)1, 2
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)1
16-Bit Timer (ch) (#)4
12-Bit A/D Converter (ch)6, 12, 17
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HVQFN5 x 5 x 0.9320.5
HWQFN4 x 4 x 0.8240.5
LFQFP7 x 7 x 1.7480.5
LQFP7 x 7 x 1.7320.8
LSSOP6 x 4 x 1.45200.65
LSSOP9.85 x 6.1 x 1.4300.65
TSSOP6.5 x 4.4 x 1.2200.65

Application Block Diagrams

4-20mA Current Loop Transmitter Block Diagram
4-20mA Current Loop Transmitter
4-20mA transmitter with ultra-low power MCU, stable power, and precision analog performance.

Additional Applications

  • Healthcare
  • Human machine interface
  • Office security

Applied Filters: