Skip to main content
Renesas Electronics Corporation
Microcontrollers Suitable for Applications such as Detectors and Sensors Requiring Low Power and Analog Integration

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_11909
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.31.0020
RoHS (R5F11768GSM#30)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRL78
Series NameRL78/I1x
Group NameI1D
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)8
Data Flash (KB)2
RAM (KB)0.7
ECC SRAMNo
Lead Count (#)20
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.2
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 3.6
I/O Ports14
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)3
LVD or PVDYes
Operating Freq (Max) (MHz)24
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)1
SPI (ch)1
QSPI (ch)0
OSPI (ch)0
I2C (#)1
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)2
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)3
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)6
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)2
OPAMP (ch) (#)2
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceSingle wire serial
Moisture Sensitivity Level (MSL)3
12-Bit Timer (ch)1
32-Bit High Res Timer (ch)0
ADC12-bit x 6-ch
ApplicationSensor
Asynchronous General Purpose Timer (ch)0
Bit Size16
CPURL78
DMANo
DTC (ch)0
EthernetNo
Family NameRL78
Group NameI1D
High-Speed Analog Comparator (ch)0
Lead CompliantYes
Length (mm)6.5
Low-Power Analog Comparator (ch)0
NPUNo
Pb (Lead) FreeYes
Pkg. TypeTSSOP
Price (USD)$1.27836
Tape & ReelNo
Thickness (mm)1.2
Timer12-bit x 1-ch, 16-bit x 4-ch
USBFS (ch)0
USBHS (ch)0
Width (mm)4.4

Description

The RL78/I1D microcontroller has enhanced analog functions such as operational amplifiers, 12-bit A/D converter, and window comparators. The MCU also supports very-low power operation (124µA at 1MHz) and a high-speed 4µs wake up.