Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 1.5mΩ max.
  • ID(DC) = 340A
  • Low input capacitance
  • Low thermal resistance
  • 100% avalanche tested
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA300N10EANS-3UA02 n‑channel power MOSFET features REXFET-1 split-gate technology and is available in a TOLL package. The TOLL package features compact, leadless designs with wettable flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and high switching performance, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLL
Gate LevelStandard
VDSS (Max) (V)100
ID (A)340
RDS (ON) (Max) @10V (mohm)1.5
Pch (W)468
Ciss (Typical) (pF)13000
Qg typ (nC)170
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLL9.90 x 11.68 x 2.308

Product Comparison

RBA300N10EANS-3UA02RBA250N10CHPF-4UA02
VDSS (Max) (V)100100
ID (A)340250
RDS (ON) (Max) @10V (mohm)1.52.4
Qg typ (nC)170190
Standard Pkg. TypeTOLLTO-263-7 / D2PAK-7

Application Block Diagrams

Interactive block diagram of a hybrid inverter with an intermediate DC Bus architecture
Hybrid Inverter
This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms.
The 3-phase motor controller block diagram features a cost-optimized ISC-V 32MHz 32-bit ASSP and supports motor sizes from 12V to 100V.
3-Phase RISC-V Motor Controller
3-phase motor controller with pre-programmed 32-bit RISC-V ASSP.
Bidirectional DC/DC converter block diagram features a multi-phase DC/DC system delivering over 3kW between 12V and 48V board nets and supports ASIL B automotive safety standard with Renesas MCU and regulator.
Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems
High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems.
Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Block Diagram
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.

Additional Applications

  • 48V battery system and motor drive
  • Small traction (2-wheel, 3-wheel vehicle)
  • Onboard charger (OBC)
  • Charging station
  • Low voltage DC/DC

Applied Filters: