Skip to main content
Renesas Electronics Corporation

Hybrid Inverter

Overview

Description

The widespread deployment of intermittent distributed energy resources (DER), such as solar power, in the utility grid requires effective integration. A hybrid energy storage system plays a critical role in enhancing power reliability and meeting future energy demands.

This hybrid inverter design is suitable for both on-grid and off-grid systems, allowing consumers to choose between Intermediate Bus and Multiport architectures while minimizing grid impact. The system integrates a photovoltaic (PV) module with maximum power point tracking (MPPT), a single-phase grid inverter, and a battery energy storage system (BESS). By leveraging wide-bandgap GaN devices, it achieves high power density and efficiency. Additionally, it improves power quality, ensuring a stable energy supply even under dynamic conditions. The 2.5kW hybrid inverter, powered by Renesas components, targets over 96% efficiency, a power factor above 0.99, and low total harmonic distortion (THD) of less than 3%. Future advancements in technology and supportive policies are expected to make these systems more accessible and cost-effective.

System Benefits:

  • Maximizes energy harvested from solar panels by converting DC electricity into AC power for household or grid use.
  • Enhances overall performance and grid stability by addressing key challenges in control systems and hardware architecture.
  • Stores surplus solar energy in batteries for later use and intelligently draws power from the grid when needed, ensuring continuous energy availability.
  • Supports smart energy management features and provides backup power during outages for uninterrupted operation.
  • Automatically transitions between on-grid, off-grid, and hybrid modes based on energy availability and demand.
  • Powered by Arm® Cortex® MCU, enabling real-time monitoring, dynamic power flow control, and efficient MPPT algorithms.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

Hybrid Inverter with Intermediate DC Bus Architecture

WS161-1 webConnector Arrow.222Connector Arrow.243Connector Arrow.248Sheet.1Sheet.2Sheet.3Sheet.4Connector LineConnector Line.14AC Power SourceSheet.16Alternating CurrentConnector Line.18Connector Line.19Connector Line.21Connector Line.22Resistor - FixedTransformer Inductor Coreless (Air conductor)Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Connector Line.34Connector Line.35Connector Line.37Resistor - Fixed.39Resistor - Fixed.40Connector Line.41Connector Line.42Connector Line.44Transformer Inductor Coreless (Air conductor).46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Capacitor Non-polarizedSheet.60Sheet.61Sheet.62Sheet.63Connector ArrowTransformer Inductor Coreless (Air conductor).67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Connector Line.78Connector Line.83Connector Line.84Transformer Inductor Iron CoreLine.841Inductor Air Core.212Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Line.29Connector Line.110Connector Line.111Transformer Inductor Coreless (Air conductor).112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Connector Line.122Transformer Inductor Coreless (Air conductor).123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Connector Line.136Connector Line.137Connector Line.138Connector Line.139Connector Line.140Capacitor Non-polarized .141Sheet.142Sheet.143Sheet.144Sheet.145Connector Line.147Connector Line.148Connector Line.149Transformer Inductor Coreless (Air conductor).150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Sheet.158Sheet.159Solar PanelConnector Line.161Connector Line.162Connector Line.163Capacitor Non-polarized .164Sheet.165Sheet.166Sheet.167Sheet.168Connector Line.169Connector Line.170Connector Line.173Connector Line.174Battery 2-CellSheet.177Sheet.178Sheet.179Sheet.180Line 1pt.1552Line 1pt.1608Connector Line.183Connector Line.184Transformer Inductor Coreless (Air conductor).185Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Sheet.194Connector Line.195Connector Line.196Dual component.277Component block.631MOSFET Driver 1MOSFET DriverMOSFET DriverConnector Arrow.202Connector Arrow.203Connector Arrow.205Dual component.277.206Component block.631GaN DriverGaN DriverGaN DriverConnector Arrow.209Connector Arrow.210Connector Arrow.211Connector Arrow.212Connected signals arrowConnected signals arrow.225Connector Arrow.227Connector Arrow.228Connector Arrow.229Connector Arrow.230Connector Arrow.231Vertical Wire Bundle 444Sheet.234Vertical Wire Bundle.244222Sheet.246Horizontal Wire BundleCommunication Lines B.795888Connector Arrow.253Connector Arrow.254Connector Arrow.255Connector Arrow.256Connector Arrow.257Connector Arrow.258Bi-directionalVertical Wire Bundle.261141414Sheet.263Connector Arrow.264Connector Arrow.265Connector Arrow.266Connector Arrow.267Bi-directional.268Connector Arrow.274Connector Arrow.275 3.3V3.3V3.3V3.3V3.3V3.3VAuxiliary Bias SupplyAuxiliary Bias SupplyAuxiliary Bias SupplyConnector Arrow.281Connector Line.282Connector Line.283Transformer Inductor Coreless (Air conductor).284Sheet.285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Connector Line.306Connector Line.307Transformer Inductor Coreless (Air conductor).308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Connector Line.323Connector Line.324Transformer Inductor Coreless (Air conductor).326Sheet.327Sheet.328Sheet.329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Connector Line.336Connector Line.337Capacitor Non-polarized .343Sheet.344Sheet.345Sheet.346Sheet.347Connector Line.349Connector Line.350Transformer Inductor Coreless (Air conductor).352Sheet.353Sheet.354Sheet.355Sheet.356Sheet.357Sheet.358Sheet.359Sheet.360Sheet.361Connector Line.362Connector Line.363Diode.364Sheet.365Sheet.366Sheet.367Connector Line.368Capacitor Non-polarized .369Sheet.370Sheet.371Sheet.372Sheet.373Connector Line.374Connector Line.375Connector Arrow.381Connector Arrow.382Connected signals arrow.383For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.385Connector Arrow.386 3.3V3.3V3.3V5V For Sensing and Signal Conditioning Circuits5V For Sensing and Signal Conditioning Circuits5VFor Sensing and Signal ConditioningCircuits Connector Arrow.391Connector Arrow.392Connected signals arrow.393For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.395Connector Arrow.3963.3V For Controller3.3V For Controller3.3VFor Controller 5V For Sensing and Signal Conditioning Circuits5V For Sensing and Signal Conditioning Circuits5VFor Sensing and Signal ConditioningCircuits Connector Arrow.401Connector Arrow.402AC GridAC GridACGridVgridVgridVgridBoard.317.407Connector Line.410Capacitor Non-polarized .419Sheet.420Sheet.421Sheet.422Sheet.423Capacitor Non-polarized .426Sheet.427Sheet.428Sheet.429Sheet.430Connector Line.433Connector Line.434Connector Line.437Connector Line.438Connector Line.439Connector Line.440Connector Line.441Capacitor Non-polarized .442Sheet.443Sheet.444Sheet.445Sheet.446Connector Line.447Connector Line.448Connector Line.449Connector Arrow.450Connector Arrow.451Grid InverterGrid InverterGrid InverterBi-directional LLC ConverterBi-directional LLC ConverterBi-directional LLC ConverterBoard.317.454Bi-directional Charge/Discharge ConverterBi-directional Charge/Discharge ConverterBi-directional Charge/Discharge ConverterBi-directional.456Connector Line.457Connector Line.45848V Battery Pack48V Battery Pack48V Battery Pack550W MPPT Converter x4550W MPPT Converter x4550W MPPT Converter x4550W PV Module550W PV Module550W PVModuleBi-directional.464Inversion ModeInversion ModeInversion ModeRectification ModeRectification ModeRectification ModeWS163-1WS163-1WS163-1Connector Line.249Driver.246Connector Line.471Driver.476Connector Line.477Connector Line.478Connector Line.479Board - OptionalInterface FilterInterface FilterInterface FilterBoard - Optional.485Isolation TransformerIsolation TransformerIsolationTransformer380V ~ 420V380V ~ 420V380V ~ 420V65V ~ 75V65V ~ 75V65V ~ 75VConnected signals lineConnected signals line.492Connected signals line.493Connected signals line.497Connector 1.163Connector 1.163.501Connector 1.163.502Connector 1.163.503Connector 1.163.504Connector 1.163.505Connector 1.163.506Connector 1.163.508Connector 1.163.509Connector 1.163.510Connector 1.163.511Connector 1.163.512Connector 1.163.516Connector 1.163.517Connector 1.163.518Connector 1.163.520Connector 1.163.521Connector 1.163.522Connector 1.163.523Connector 1.163.525Connector 1.163.526Connector 1.163.527Connector 1.163.528GaN FET 1GaN FETGaN FETGaN FET 3GaN FETGaN FETGaN FET 4GaN FETGaN FETGaN FET 6GaN FETGaN FETGaN FET 5GaN FETGaN FETGaN FET 2GaN FETGaN FETConnector 1.163.530MOSFET 1MOSFETMOSFETMOSFET 2MOSFETMOSFETMOSFET 4MOSFETMOSFETMOSFET 5MOSFETMOSFETMOSFET 3MOSFETMOSFETMOSFET 6MOSFETMOSFETMOSFET 7MOSFETMOSFETMOSFET 8MOSFETMOSFETBuck Regulator 1Buck RegulatorBuck RegulatorBuck Regulator 2Buck RegulatorBuck RegulatorFlyback ConverterFlyback ConverterFlyback ConverterFlyback ControllerFlyback ControllerFlyback ControllerLDO 3LDOLDOLDO 4LDOLDOLDO 1LDOLDOLDO 2LDOLDOGaN DriverGaN DriverGaN DriverConnector Arrow.204Op Amp 1Op AmpOp AmpMOSFET Driver 2MOSFET DriverMOSFET DriverMOSFET Driver x4MOSFET Driver x4MOSFET Driver x4ComparatorComparatorComparatorOp Amp 2Op AmpOp AmpSheet.532MCU 2MCUMCUPWMPWMPWMCANCANCANUARTUARTUARTADCADCADCVDDVDDVDDSheet.533MCU 2MCUMCU PWMPWMPWM CANCANCAN UARTUARTUART ADCADCADC VDDVDDVDD
Exiting Interactive Block Diagram

Hybrid Inverter with DC-linked Multiport Architecture

WS163-2 webConnector Arrow.423Connector Arrow.424Connector Arrow.471Connector Arrow.473Connector Arrow.379Connector Arrow.380Connector Arrow.381Connector Arrow.382Sheet.1Sheet.2Sheet.3Sheet.4Connector LineConnector Line.10AC Power SourceSheet.12Alternating CurrentConnector Line.14Connector Line.19Connector Line.20Connector Line.21Connector Line.22Resistor - FixedTransformer Inductor Coreless (Air conductor)Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Connector Line.34Connector Line.31Connector Line.32Resistor - Fixed.39Resistor - Fixed.40Connector Line.41Connector Line.42Connector Line.44Transformer Inductor Coreless (Air conductor).46Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Capacitor Non-polarizedSheet.49Sheet.50Sheet.51Sheet.52Connector ArrowTransformer Inductor Coreless (Air conductor).67Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Connector Line.78Transformer Inductor Coreless (Air conductor).123Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74AC GridAC GridACGridVgridVgridVgridConnector Line.410Capacitor Non-polarized .419Sheet.81Sheet.82Sheet.83Sheet.84Capacitor Non-polarized .426Sheet.86Sheet.87Sheet.88Sheet.89Connector Line.432Connector Line.433Connector Line.434Connector Line.435Connector Line.436Connector Line.437Connector Line.438Connector Line.439Connector Line.440Connector Line.441Capacitor Non-polarized .442Sheet.101Sheet.102Sheet.103Sheet.104Connector Line.447Connector Line.448Connector Line.449Grid InverterGrid InverterGrid InverterBi-directional.464Inversion ModeInversion ModeInversion ModeRectification ModeRectification ModeRectification ModeMOSFET 3MOSFETMOSFETConnector Line.117MOSFET 4MOSFETMOSFETConnector Line.120Transformer Inductor Coreless (Air conductor).121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Connector Line.131Transformer Inductor Coreless (Air conductor).132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Connector Line.142Connector Line.143Connector Line.144Connector Line.145Connector Line.146Connector Line.147DriverConnector Line.149Connector Line.150Solar PanelConnector Line.152Connector Line.153Capacitor Non-polarized .154Sheet.155Sheet.156Sheet.157Sheet.158Connector Line.159Connector Line.160Transformer Inductor Coreless (Air conductor).162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Connector Line.175Connector Line.176Connector Line.177Connector Line.178Battery 2-CellSheet.180Sheet.181Sheet.182Sheet.183Line 1pt.1552Line 1pt.1608Connector Line.186Connector Line.187Connector Line.188Connector Line.18948V Battery Pack48V Battery Pack48V Battery PackBi-directionalCharging/DischargingCharging/DischargingCharging/DischargingBi-directional.193MPPT OperationMPPT OperationMPPT Operation550W PV Module x4550W PV Module x4550W PVModule x4Flyback ConverterFlyback ConverterFlyback ConverterConnector Arrow.281Connector Line.283Transformer Inductor Coreless (Air conductor).284Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Connector Line.306Connector Line.307Transformer Inductor Coreless (Air conductor).308Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Connector Line.322Connector Line.323Connector Line.324Driver.229Connector Line.230Connector Line.231Connector Line.232Connector Line.233Transformer Inductor Coreless (Air conductor).235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Sheet.242Sheet.243Sheet.244Connector Line.245Driver.246Connector Line.247Connector Line.248Connector Line.249Capacitor Non-polarized .250Sheet.257Sheet.258Sheet.259Sheet.260Connector Line.261Connector Line.262Transformer Inductor Coreless (Air conductor).285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Connector Line.295Driver.296Connector Line.297Connector Line.298Capacitor Non-polarized .299Sheet.300Sheet.301Sheet.302Sheet.303Connector Line.304Connector Line.305Transformer Inductor Coreless (Air conductor).329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Connector Line.339Driver.340Connector Line.341Connector Line.342Capacitor Non-polarized .343Sheet.344Sheet.345Sheet.346Sheet.347Connector Line.348Connector Line.349Connector Arrow.351Connector Arrow.353Connected signals arrowFor Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.356For Sensing and Signal Conditioning CircuitsFor Sensing and Signal Conditioning CircuitsFor Sensing and Signal ConditioningCircuits Connector Arrow.360Connector Arrow.361For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and Drivers For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.372 3.3V3.3V3.3VBoard.317.374Dual component.206Component block.631Gate Driver 1Gate DriverGate DriverConnector Arrow.383Connector Arrow.384Dual component.277Component block.631MOSFET Driver 1MOSFET DriverMOSFET DriverMOSFET Driver 2Component block.631MOSFET Driver 2MOSFET DriverMOSFET DriverConnector Arrow.391Connector Arrow.392Connector Arrow.393Connector Arrow.394Connector Arrow.395Connector Arrow.396Connector Arrow.397Connector Arrow.398Connector Arrow.400Connector Arrow.401Connector Arrow.402Connector Arrow.404Connector Arrow.405Connector Arrow.406Connector Arrow.407Connector Arrow.408Connector Arrow.409Connector Arrow.410Connector Arrow.411Connector Arrow.412Vertical Wire Bundle888Sheet.415Connector Arrow.416Board.317.425Auxiliary Bias SupplyAuxiliary Bias SupplyAuxiliary Bias SupplyBoard.317.428Three-Port ConverterThree-Port ConverterThree-Port ConverterConnector Line.430Connector Line.431Board - OptionalInterface FilterInterface FilterInterface FilterBoard - Optional.434Isolation TransformerIsolation TransformerIsolationTransformerWS163-2WS163-2WS163-2380V ~ 420V380V ~ 420V380V ~ 420V25V ~ 55V25V ~ 55V25V ~ 55VConnector 1.163Connector 1.163.440Connector 1.163.442Connector 1.163.443Connector 1.163.444Connector 1.163.445Connector 1.163.446Connector 1.163.447Connector 1.163.448Connector 1.163.449Connector 1.163.450Connector 1.163.451Connector 1.163.452Connector 1.163.453Connector 1.163.454Connector 1.163.455Connector 1.163.457Connector 1.163.458Connector 1.163.459Connector 1.163.460Connector 1.163.461Connector 1.163.462Connector 1.163.463Connector 1.163.464Connector 1.163.466MOSFET 1MOSFETMOSFETMOSFET 2MOSFETMOSFETMOSFET 5MOSFETMOSFETMOSFET 7MOSFETMOSFETMOSFET 6MOSFETMOSFETMOSFET 8MOSFETMOSFETGaN FET 6GaN FETGaN FETGaN FET 1GaN FETGaN FETGaN FET 4GaN FETGaN FETGaN FET 2GaN FETGaN FETGaN FET 5GaN FETGaN FETGaN FET 3GaN FETGaN FETGate Driver 2Gate DriverGate DriverComparatorComparatorComparatorOp AmpOp AmpOp AmpHorizontal Wire BundleCommunication Lines B.795333Flyback ControllerFlyback ControllerFlyback ControllerBuck Regulator 1Buck RegulatorBuck RegulatorBuck Regulator 2Buck RegulatorBuck RegulatorBuck Regulator 3Buck RegulatorBuck RegulatorLDO 1LDOLDOLDO 2LDOLDOSheet.474MCUMCUMCUPWMPWMPWMCANCANCANUARTUARTUARTADCADCADCVDDVDDVDD
Exiting Interactive Block Diagram

Hybrid Inverter with AC-linked Multiport Architecture

WS163-3 webConnector Arrow.422Connector Arrow.423Connector Arrow.424Connector Arrow.379Connector Arrow.380Connector Arrow.381Connector Arrow.382Connector Arrow.420Sheet.1Sheet.2Sheet.3Sheet.4Connector LineAC Power SourceSheet.12Alternating CurrentConnector Line.21Connector Line.22Resistor - FixedTransformer Inductor Coreless (Air conductor)Sheet.21Sheet.22Sheet.23Sheet.24Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Connector Line.34Connector Line.31Connector Line.32Resistor - Fixed.39Resistor - Fixed.40Connector Line.41Connector Line.42Connector Line.44Transformer Inductor Coreless (Air conductor).46Sheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Capacitor Non-polarizedSheet.49Sheet.50Sheet.51Sheet.52Connector ArrowTransformer Inductor Coreless (Air conductor).67Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.63Connector Line.78Transformer Inductor Coreless (Air conductor).123Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74AC GridAC GridACGridVgridVgridVgridConnector Line.410Connector Line.432Connector Line.433Connector Line.434Connector Line.435Connector Line.436Connector Line.448Connector Line.449AC/AC ConverterAC/AC ConverterAC/AC ConverterBi-directional.464Direct AC/AC ConversionDirect AC/AC ConversionDirect AC/AC ConversionConnector Line.117Connector Line.120Transformer Inductor Coreless (Air conductor).121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Connector Line.131Transformer Inductor Coreless (Air conductor).132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Connector Line.142Connector Line.143Connector Line.144Connector Line.145Connector Line.146Connector Line.147DriverConnector Line.149Connector Line.150Solar PanelConnector Line.152Connector Line.153Capacitor Non-polarized .154Sheet.155Sheet.156Sheet.157Sheet.158Connector Line.159Connector Line.160Transformer Inductor Coreless (Air conductor).162Sheet.163Sheet.164Sheet.165Sheet.166Sheet.167Sheet.168Sheet.169Sheet.170Sheet.171Connector Line.175Connector Line.176Connector Line.177Connector Line.178Battery 2-CellSheet.180Sheet.181Sheet.182Sheet.183Line 1pt.1552Line 1pt.1608Connector Line.186Connector Line.187Connector Line.188Connector Line.18948V Battery Pack48V Battery Pack48V Battery PackBi-directionalCharging/DischargingCharging/DischargingCharging/DischargingBi-directional.193MPPT OperationMPPT OperationMPPT Operation550W PV Module x4550W PV Module x4550W PVModule x4Connector Arrow.281Connector Line.283Transformer Inductor Coreless (Air conductor).284Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Connector Line.306Connector Line.307Transformer Inductor Coreless (Air conductor).308Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Connector Line.322Connector Line.323Connector Line.324Driver.229Connector Line.230Connector Line.231Connector Line.232Connector Line.233Transformer Inductor Coreless (Air conductor).235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Sheet.242Sheet.243Sheet.244Connector Line.245Driver.246Connector Line.247Connector Line.248Connector Line.249Capacitor Non-polarized .250Sheet.257Sheet.258Sheet.259Sheet.260Connector Line.261Connector Line.262Transformer Inductor Coreless (Air conductor).285Sheet.286Sheet.287Sheet.288Sheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Connector Line.295Driver.296Connector Line.297Connector Line.298Capacitor Non-polarized .299Sheet.300Sheet.301Sheet.302Sheet.303Connector Line.304Connector Line.305Transformer Inductor Coreless (Air conductor).329Sheet.330Sheet.331Sheet.332Sheet.333Sheet.334Sheet.335Sheet.336Sheet.337Sheet.338Connector Line.339Driver.340Connector Line.341Connector Line.342Capacitor Non-polarized .343Sheet.344Sheet.345Sheet.346Sheet.347Connector Line.348Connector Line.349Connector Arrow.351Connector Arrow.353Connected signals arrowFor Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.356For Sensing and Signal Conditioning CircuitsFor Sensing and Signal Conditioning CircuitsFor Sensing and Signal ConditioningCircuits Connector Arrow.360Connector Arrow.361For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and Drivers For Isolation Circuits and DriversFor Isolation Circuits and DriversFor Isolation Circuits and DriversConnector Arrow.3723.3V3.3V3.3VBoard.317.374Dual component.206Component block.631Gate Driver 1Gate DriverGate DriverConnector Arrow.383Connector Arrow.384Dual component.277Component block.631MOSFET Driver 1MOSFET DriverMOSFET DriverDual component.388Component block.631MOSFET Driver 2MOSFET DriverMOSFET DriverConnector Arrow.391Connector Arrow.392Connector Arrow.393Connector Arrow.394Connector Arrow.395Connector Arrow.396Connector Arrow.397Connector Arrow.398Connector Arrow.400Connector Arrow.401Connector Arrow.402Connector Arrow.404Connector Arrow.405Connector Arrow.406Connector Arrow.407Connector Arrow.408Connector Arrow.409Connector Arrow.410Connector Arrow.411Connector Arrow.412Vertical Wire Bundle888Sheet.415Connector Arrow.416Board.317.425Auxiliary Bias SupplyAuxiliary Bias SupplyAuxiliary Bias SupplyBoard.317.428Three-Port ConverterThree-Port ConverterThree-Port ConverterConnector Line.430Connector Line.431Connector Line.432WS163-3WS163-3WS163-3Board - OptionalInterface FilterInterface FilterInterface FilterBoard - Optional.436Isolation TransformerIsolation TransformerIsolationTransformer25V ~ 55V25V ~ 55V25V ~ 55VConnector Line.439Connector Line.441Connector 1.163Connector 1.163.443Connector 1.163.444Connector 1.163.445Connector 1.163.446Connector 1.163.447Connector 1.163.448Connector 1.163.449Connector 1.163.450Connector 1.163.451Connector 1.163.452Connector 1.163.453Connector 1.163.454Connector 1.163.455Connector 1.163.456Connector 1.163.457Connector 1.163.458Connector 1.163.459Connector 1.163.461GaN FET 3GaN FETGaN FETGaN FET 4GaN FETGaN FETGaN FET 1GaN FETGaN FETGaN FET 2GaN FETGaN FETMOSFET 1MOSFETMOSFETMOSFET 3MOSFETMOSFETMOSFET 2MOSFETMOSFETMOSFET 4MOSFETMOSFETMOSFET 5MOSFETMOSFETMOSFET 6MOSFETMOSFETMOSFET 7MOSFETMOSFETMOSFET 8MOSFETMOSFETFlyback ControllerFlyback ControllerFlyback ControllerFlyback ConverterFlyback ConverterFlyback ConverterBuck Regulator 1Buck RegulatorBuck RegulatorBuck Regulator 2Buck RegulatorBuck RegulatorBuck Regulator 3Buck RegulatorBuck RegulatorLDO 1LDOLDOLDO 2LDOLDOHorizontal Wire BundleCommunication Lines B.795333ComparatorComparatorComparatorOp AmpOp AmpOp AmpGate Driver 2Gate DriverGate DriverSheet.465MCUMCUMCUPWMPWMPWMCANCANCANUARTUARTUARTADCADCADCVDDVDDVDD
Exiting Interactive Block Diagram