Skip to main content
Renesas Electronics Corporation

Features

  • AEC-Q100 Compliant
  • Input Offset Voltage: ±2mV (TYP.)
  • Input Offset Current: ±5nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

The μPC1251A is a dual operational amplifier designed for single power supply operation. Its main features include low-voltage operation, a common-mode input voltage that ranges from V− (GND) level, an output from a V−(GND) level that is determined by the output stage utilizing Class C push-pull circuit with 50μA (TYP. ) constant current, and low current consumption. In addition, this amplifier supports both positive and negative power supply and can be used in various amplifier circuits. The μPC451A which is a quad type with the same circuit configuration is also available under this series of operational amplifiers.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85
Bandwidth (MHz)0.5
Offset Voltage (Max) (mV)7
IBIAS (nA)14
IOUT (A)0.02
CMRR (dB)70
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 30
IS per Amp (mA)0.7
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
VS (Min) (V)3
VS (Max) (V)30
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))7
Supply Current Icc/Idd (Max) (mA)0.7
Qualification LevelAutomotive(AEC-Q100 Compliant)
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
——0.65
SOP80.65

Application Block Diagrams

Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Block Diagram
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.

Applied Filters: