Skip to main content
Renesas Electronics Corporation

Features

  • Wide input voltage range: 4.5V to 60V
  • Adjustable output voltage
  • Up to 0.5A output current
  • Internal compensation
  • Internal soft start
  • 600mΩ internal MOSFET
  • 450kHz nominal switching frequency
  • Pulse skipping mode under light load condition
  • Cycle-by-cycle current limit
  • Input voltage UVLO and output voltage undervoltage protection
  • Thermal shutdown
  • Available in the TSOT23-6 package

Description

The RAA211605 is a DC/DC step-down buck regulator that supports a wide operating input voltage range (from 4.5V to 60V) and adjustable output voltage. It can deliver up to continuous 0.5A output current with excellent load regulation and line regulation performance.

The RAA211605 employs peak-current mode control with a 450kHz nominal switching frequency and pulse skipping mode under light load. It provides fast and robust transient response performance. Internally implemented soft-start and loop compensation circuitry also help to simplify design and minimize BOM cost.

The RAA211605 also offers protection features such as cycle-by-cycle current limit, input voltage UVLO, output voltage undervoltage protection, and thermal shutdown.

The RAA212605 is available in the TSOT23-6 package.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1] (V)60 - 60
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)57
Output Current (Max) [Rail 1] (A)0.5
Switching Frequency Range (Typical) (kHz)450 - 450
Control TypeCurrent Mode
Peak Efficiency (%)93
IQ [Rail 1] (µA)300
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSOT2.9 x 1.6 x 0.8761

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Block diagram of the scalable HMI design for household appliances enables interaction through capacitive touch, voice commands, and wireless connectivity via Wi-Fi or Bluetooth LE.
Advanced Low-Power Wireless HMI for Household Appliances
Advanced low-power HMI with Wi-Fi 6 and Bluetooth 5.1 enables seamless smart appliance control.
Low-Cost DC Power Line Communication (PLC) Block Diagram
Low-Cost DC Power Line Communication (PLC)
Long-distance transmission design is cost-effective, utilizing Power Line Communication technology.
BLDC Traction Motor Drive Block Diagram
BLDC Traction Motor Drive
A high-performance MCU with a 3-phase smart driver offers power efficiency, programmability, and sensor integration.
Current Loop Communication with AnalogPAK Block Diagram
Current Loop Communication with AnalogPAK
AnalogPAK™ enables a 4-20mA current loop with HART modem and FSK modulation support.​
Smart Water Purifier System Block Diagram
Smart Water Purifier System
Advanced water purifier system with UV filtering, smart alerts, and efficient power management features.
Motor control with resolver block diagram features resolver position control for both stepper motor systems and alternative BLDC motor systems.
Motor Control with Resolver
Resolvers enhance motor control precision, reliability, and reduce costs in stepper and BLDC motor systems.
Dimming System for Monitors Block Diagram
Dimming System for Monitors
Dimming system for monitors featuring QR flyback, DC/DC buck, LDO, and MCU for precise backlight control.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Additional Applications

  • Power meters
  • Battery powered devices
  • Distributed power systems
  • Handheld power tools

Applied Filters: