Skip to main content
Renesas Electronics Corporation

Overview

The EK-RA8T2 evaluation kit enables users to evaluate the features of the RA8T2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Users can utilize rich onboard features and their choice of popular ecosystem add-ons to realize many AI, IoT, and other applications. In addition, a bundle of example projects is provided to help users to quickly evaluate key peripherals and accelerate proof-of-concept development.

The kit features rich industrial network interfaces such as Ethernet (2 channels, supports RGMII/GMII/RMII/MII configuration), EtherCAT slave, USB Full Speed, isolated RS485/MODBUS, and CAN FD (2 channels), enabling quick development for network applications. The kit comes pre-programmed with demonstrations to showcase the excellent performance of the RA8T2, so users can evaluate the RA8T2's features immediately after unboxing.

Features

  • MCU Native Pin Access Area
    • R7KA8T2LFLCAC MCU
      • 1GHz, Arm® Cortex®-M85 core
      • 250MHz, Arm® Cortex®-M33 core
      • 1MB MRAM, 2MB SRAM with ECC
      • 289 pins, BGA package, 12mm x 12mm x 1.38mm, 0.65mm pitch
    • Native pin access through 2 x 40-pin headers (not populated)
    • SDRAM interface, Ethernet/gPTP/Time Aware Shaper (TAS) interfaces, pin access headers (not populated)
    • MCU and USB current measurement points
  • Special Feature Access Area
    • Ethernet x 2 (support RGMII/GMII/RMII/MII configuration)
    • EtherCAT slave configuration (ID switch, status LED, 32Kb EEPROM)
    • 64MB SDRAM
    • 64MB External Octo-SPI Flash
    • Isolated RS485/MODBUS
    • CAN FD x 2
  • Ecosystem & System Control Access Area
    • USB Full Speed Host and Device
    • Three 5V input sources
      • USB (Debug, Full Speed) 
      • External power supply
    • Debug modes
      • SEGGER J-Link™ Debug on-board (SWD and JTAG)
      • Debug in (ETM, SWD, SWO, and JTAG)
      • Debug out (SWD, SWO, and JTAG)
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED indicating availability of regulated power (white)
      • Debug LED indicating the debug connection (yellow)
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector (not populated)
      • SparkFun® Qwiic® connector (not populated)
      • Two SeeedGrove® system (I2C and analog) connectors (not populated)
      • Two Digilent Pmod™ (SPI/UART/I2C) connectors
      • Arduino® (Uno R3) connector
    • MCU boot configuration jumper
  • Kit Contents: EK-RA8T2 board

Products in the Design

Sample & Buy

Angled view of EK-RA8T2 board.

RTK7EKA8T2S00001BE

Active
SPQ:1
Pb (Lead) Free:No
1u | $197.01Budgetary Price

Videos & Training

Support

Support Communities

  1. RA8T2 - Selecting flash-less MCU.

    To develop a new product, I need a microcontroller (MCU) with a large amount of RAM (>=256 KB), with ADC, and without flash memory. According to the specifications for our device, I need a microcontroller that doesn't contain flash memory. Only mask ROM or FRAM/MRAM are acceptable ...

    Jun 16, 2026
  2. RA8T2 - Selecting flash-less MCU.

    To develop a new product, I need a microcontroller (MCU) with a large amount of RAM (>=256 KB), with ADC, and without flash memory. According to the specifications for our device, I need a microcontroller that doesn't contain flash memory. Only mask ROM or FRAM/MRAM are acceptable ...

    Jun 16, 2026