Features
- Low current consumption: 390μA
- Wide supply range: 1.8V to 5.5V
- Gain-bandwidth product: 5MHz
- Input bias current: 20pA, Max.
- Operating temperature range: -40 °C to +125 °C
- Packages: MSOP8, SO8, SOT23-8
Description
The ISL28214 is a dual general purpose micropower, rail-to-rail input and output (RRIO) operational amplifier with a supply voltage range of 1.8V to 5.5V. Key features are a low supply current of 390μA maximum per channel at room temperature, a low bias current, and a wide input voltage range, which enables the ISL28214 device to be an excellent general purpose op amp for a wide range of applications. The ISL28214 is available in the MSOP8, SO8 and SOT23-8 packages. And, the device operates across the extended temperature range of -40 °C to +125 °C.
Application Block Diagrams
| Mid-Range Thermostat Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency. | |
| Hybrid Inverter This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms. | |
| 48V Mobility Platform This 48V mobility platform offers versatile, adaptable solutions for diverse electric mobility applications. | |
| 3KW Off-Board Electric Vehicle Charger 3KW AC/DC converter can charge light electric vehicles or power high wattage loads. | |
| 500W Onboard Battery Charger for 2-Wheeler EV High-efficiency AC/DC battery charger with GaN FETs and MCU for CAN communication and battery health. | |
| Robot Vacuum Cleaner This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control. | |
| Pure Sine Wave Home Inverter with BMS The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility. | |
| Versatile Drive Circuit for Heating & Inductive Applications Versatile drive circuit for precise heating, motor control, and power management with robust protection. | |
| Smart Solar Irrigation Pump Controller The solar irrigation system boosts energy efficiency, reduces grid reliance, and enables smart precision control. |
Additional Applications
- Power supply control/regulation
- Process control
- Signal gain/buffers
- Active filters
- Current shunt sensing
- Transimpedance amp
Applied Filters: