Skip to main content
Renesas Electronics Corporation

Overview

The ISL28214MSOPEVAL2Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28214 operational amplifier, using a variety of user-defined test circuits.

The ISL28214MSOPEVAL2Z is designed to enable the ISL28214 IC to operate from a single supply, +2.4VDC to +5.5VDC, or from split supplies, ±1.2VDC to ±2.75V. The board is configured for a dual op amp connected for differential input with a closed loop gain of 10. A single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider - filter are included.

The ISL28214 CMOS operational amplifiers feature low power consumption, low input bias current, and rail-to-rail input and output drive capability. They are designed to operate with a single lithium cell or two NiCd batteries.

Features

  • Single supply operation: +2.4VDC to +5.5VDC
  • Dual supply operation: ±1.2VDC to ±2.75V
  • Configured for a dual op amp connected for differential input with a closed loop gain of 10
  • Includes a single external reference voltage (VREF) pin and provisions for a user-selectable voltage divider (filter included)

Products in the Design

Sample & Buy

ISL28213MSOPEVAL2Z Op Amp Eval Board

ISL28214MSOPEVAL2Z

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Applications