Overview
Description
The DA14533-00RNDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14533 SmartBond TINY™ SoC includes a motherboard, daughterboard, and cables.
This kit provides users with a comprehensive set of capabilities for development and testing. It supports software development and programming of the DA14533 via JTAG or UART using the DA1453x SDK. Users can perform RF characterization and hardware prototyping, as well as conduct power measurements using PMM2 and two auxiliary voltage/current measurement channels. The kit also enables monitoring of up to eight digital inputs ranging from 0.9V to 5V and supports connection to MikroBUS™ modules for expanded functionality.
The DA14533 is an ultra-low power, AEC-Q100 Grade 2 qualified system-on-chip (SoC) that integrates a 2.4GHz transceiver and an Arm® Cortex®-M0+ MCU with 64kB of RAM and 12kB of one-time programmable (OTP) memory.
Features
- Motherboard, SoC daughterboard, USB cable, and quick start guide
- Easily attached/detached daughterboards
- Integrated power measurement module
- Can be powered from a USB power bank
- DC/DC buck or low-dropout regulator (LDO) mode operation
- MikroBUS™ and Pmod™ headers
- SEGGER J-Link debugger
Applications
Design & Development
News & Blog Posts
Resources
Support
Support Communities
- Questions about flashing GTL firmware and direct GTL communication on DA14533-00RNDEVKT-P
Hi team, I have an RA6M4 and a DA14533-00RNDEVKT-P (with the DA14533 Pro-Daughterboard). . I would like to control the DA14533 via GTL commands by creating a BLE stack on e² studio (RA6M4). Can I flash the GTL firmware image to the DA14533 using the Renesas SmartBond Flash ...
Oct 10, 2025 - DA14533 Bluetooth Module
Hello Renesas, We are using the DA14533 module to connect to Bluetooth. The ble_app_barebone suggests using DA14533.ini in Linker Tab.. iam not able to find it in SDK. Could you please suggest where the DA14533 files are? Thanks Mohan Kashyap
Feb 5, 2026