Skip to main content

Overview

Description

The DA14533-00RNDB-P is a daughterboard designed for use with the DA14533-00RNDEVKT-P development kit. It can be easily attached to the motherboard of the DA14533-00RNDEVKT-P. The daughterboard is mounted with a DA14533 Bluetooth® SoC.

Features

  • AEC-Q200 qualified 32MHz crystal
  • AEC-Q100 qualified 2Mbit Flash IC
  • RF matching and embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF coaxial connector
  • PCB placeholder for 32kHz crystal

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 6.74 MB
Schematic PDF 501 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 890 KB
PCB Design Files ZIP 71 KB
PCB Design Files ZIP 1011 KB
3 items

Related Boards & Kits

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?