Overview
Description
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
Features
- Facilitates the integration of Surface Mount Technology (SMT) GreenPAK ICs onto traditional solder-free breadboards or prototyping boards for development
- Converts an SMT STQFN GreenPAK IC into a 20-pin DIP (Dual In-line Package) footprint
- Connects the GreenPAK Advanced Development Board with the DIP prototyping ecosystem
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG4SA-DIP | Active | In Stock | 1u | $7.25 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
- SLG4SA-DIP bumper too high?
Is the bumper on the SLG4SA-DIP really supposed to be this high?
Feb 15, 2023 - SLG4SA-DIP compatibility
Hi, Can anyone please confirm whether SLG4SA-DIP adapter is compatible with all DIP prototype adapters? In particular, I want to use it with the SLG46583V-DIP and SLG4DVKADV advanced development board. I'm only asking here because I found out the hard way that the '583 isn't compatible ...
Aug 9, 2022 - Which dev boards can program the GreenPAK DIP Adapters?
I am brand new to GreenPAK and ordered a handful of the GreenPAK DIP adapter and Dev Board and of course the dev board was backordered. Actually, they cancelled it. Is the SLG4DVKADV GreekPAK Advanced Development Board with a SLG4SA-DIP the only way to program the DIP Adapters? It ...
Jan 24, 2023
Knowledge Base
- Programming DIP Adapters
Last Updated: 04/28/2023 Question: Is the SLG4DVKADV GreenPAK™ Advanced Development Board with a SLG4SA-DIP the only way to program the DIP Adapters? Answer: Yes, that's right, by using GreenPAK DIP Development Board, you can program (also emulate) chips soldered on DIP adapters.
Apr 28, 2023