Skip to main content
Renesas Electronics Corporation

Features

  • CPU: G3M core, Max. 160MHz
  • Voltage: 3V to 5.5V
  • Package: 100 to 144-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 1, TSG3 x2unit, ENCA x2unit, OSTM x7unit, TPBA x2unit
  • PWM: PWM Output x 32, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 24
  • On-chip Oscillator Freq. (MHz): 8 MHz
  • Others: PLL, Power-On Reset

Description

The RH850/P1M-E Group of high-end MCUs are designed specifically for electronic power steering systems and supports the new CAN-FD communication standard.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)1024, 2048
RAM (KB)192
Supply Voltage (V)3 - 5.5
I/O Ports50, 86
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speed-
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5, 6
SPI (ch)5
CAN (ch)3
CAN-FD (ch)3
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)12
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)19, 24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP14416 x 16 x 1.71440.4
QFP14420 x 20 x 1.71440.5

Application Block Diagrams

Electric Power Steering System Block Diagram
Electric Power Steering System
Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems.
Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.

Additional Applications

  • Chassis & Safety

Applied Filters: