Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Super low on-state resistance RDS(on) = 2.8 mΩ MAX. (VGS = 10 V, ID = 45 A)
  • Low Ciss: Ciss = 3800 pF TYP. (VDS = 25 V)
  • Logic level drive type
  • Designed for automotive application and AEC-Q101 qualified

Description

The NP90N04VLK is an N-channel Metal Oxide Semiconductor Field Effect Transistor (MOSFET) designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelLogic
VDSS (Max) (V)40
ID (A)90
RDS (ON) (Max) @10V (mohm)2.8
RDS (ON) (Max) @4.5V (mohm)6
Pch (W)147
Ciss (Typical) (pF)3800
Qg typ (nC)68
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-3ZP6 x 6 x 2.653

Application Block Diagrams

Electric Power Steering System Block Diagram
Electric Power Steering System
Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
NP90N04VLK-E1-AYActiveAvailableIn StockContactMP-3ZP1ku | $0.8553#Embossed Tape1YesMALAYSIAJAPAN
NP90N04VLK-E2-AYObsoleteN/AOut of StockRoHS:EN
RoHS:JA
MP-3ZP3#Embossed Tape1Yes

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?