Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Super low on-state resistance RDS(on) = 1.75 mΩ MAX. ( VGS = 10 V, ID = 55 A )
  • Low Ciss: Ciss = 7200 pF TYP. ( VDS = 25 V )
  • Designed for automotive application and AEC-Q101 qualified

Description

NP109N04TUK is N-channel MOS Field Effect Transistor designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263 / D2PAK
Gate LevelStandard
VDSS (Max) (V)40
ID (A)110
RDS (ON) (Max) @10V (mohm)1.75
Pch (W)250
Ciss (Typical) (pF)7200
Qg typ (nC)126
Series NameNP Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZP10 x 9 x 4.93

Application Block Diagrams

Electric Power Steering System Block Diagram
Electric Power Steering System
Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems.

Applied Filters: