Skip to main content
Renesas Electronics Corporation

Overview

Description

Caution 
[Updated: Jul. 21, 2026 Rev. 1.10] [Notes] Emulator and Flash Memory Programmer Products Notice Regarding Changes to Windows Driver Policy (PDF | English, 日本語)
USB driver for countermeasures (For E2, E2Lite, and IE850A only)
The USB driver listed above is included in e² studio 2026-07, released on July 24.

e² studio is an Eclipse-based integrated development environment (IDE) for Renesas MCUs. In addition to Eclipse’s own powerful code editor, e² studio offers a rich range of extended functions. e² studio covers all development processes, from the downloading of sample code to debugging. For the latest information, select your device family below and see the e² studio information page for each device:

RA Family*   RZ Family   RL78 Family   RX Family   RH850 Family   RISC-V MCU

*The FSP installer is available at the RA family and RZ family information page.

Operating Environment

Features

  • The e² studio IDE covers all aspects of development.
  • Easily Create Projects and Code Especially for Renesas MCUs.
  • Easy-to-Use Eclipse C/C++ Development Tooling (CDT) Editor
  • Simple Settings for Building through a GUI; Select a Compiler from Renesas or Our Partner Vendors.
  • High-Spec. Debugging Functions in Combination with the Standard GNU Debugger (GDB)
  • High Expandability as an Eclipse-Based IDE
  • QE: Tools for Assisting in Application Development in the e² studio
  • Reuse Existing Resources by Importing Projects from Other IDEs.
  • Additional_Details

Target Devices

Target Families

See the information page for each family for details of Target Devices. 
*Please contact Renesas sales division for RE Family. 
*For Renesas Synergy users, please refer to e² studio for Renesas Synergy™. 
*RE family and Renesas Synergy™ are not supported by e² studio Linux Host version. 
*SH family is only compatible with projects for SH family devices prior to V5.4.0.

Downloads

Documentation

Design & Development

Explore

Videos & Training

Additional Details

The e² studio IDE covers all aspects of development.

  • You can view sample code for Renesas MCUs, middleware, and information on products from the Renesas Web site via the Smart Browser in the e² studio.
  • The GUI environment makes complex MCU settings easy. The extended functions (such as the Smart Configurator and various QE (Quick and Effective tool solution)) support efficiency in development.
  • Eclipse’s handy native editor provides powerful assistance in coding.
  • You can choose a compiler from Renesas or our partner vendors for use in building from code.
  • You can connect an emulator from Renesas (such as the E2 or E2 Lite) or from our partner vendors for debugging.

 

For details on the functions and tools supported for a family, refer to the information page for family

 

 

Easily Create Projects and Code Especially for Renesas MCUs.

You can generate projects for Renesas MCUs through simple operations of the e² studio. Select the MCU and the compiler to be used in the wizard function to generate a project which includes basic sample code. This allows you to immediately start building or debugging a project.

Adjusting the source code of a generated project to suit the specifications of a development board can be complicated. However, the e² studio’s code generators can help you resolve this. For example, you can easily set clocks, pins, and interrupts of the MCU with the Smart Configurator. Also, you can then automatically generate code which includes those settings. Downloading or importing middleware and making the various settings required for code generation are also possible.
See here for details of the Smart Configurator. >>

For detailed information on generating code for a family, refer to the information pages for the family.

 

Easy-to-Use Eclipse C/C++ Development Tooling (CDT) Editor

The Eclipse CDT (C/C++ Development Tooling) editor built into e² studio offers extremely powerful functionality specifically designed for C/C++ developers. These features include:

  • Automatic code complementation (variable names, function names, structure and union members, #define symbols, correction of code format, spell-checking, etc.)
  • Keyword color coding of source code for easy recognition of special strings, syntax, condition statements
  • Powerful code navigation (Project browser, functions or variables by including #include, functions, hierarchical types, Jump to definition of functions or macros)
  • Comment and code folding options
  • Automated code constructs (if, while, do..while etc.)
  • Pre-processor checking in edit (#ifdef code low-lighted if not true)
  • Code refactoring (Changing name of variable at once, Simplifying function codes)

For detailed information on compilers supported for a family, refer to the information pages for the family

.

Image
Eclipse CDT Editor

 

Simple Settings for Building through a GUI; Select a Compiler from Renesas or Our Partner Vendors.

The compilers from Renesas and our partner vendors can be used in combination for building. Note that each compiler must be separately installed, since a compiler is not included as part of the e² studio product. Installing several compilers gives you a choice of which one to use.

A GUI allows you to set up the whole toolchain and automatically generates a 'makefile' for use in building.

Please refer to the information page for each family for information on support for each family.

Image
Target Building

 

High-Spec. Debugging Functions in Combination with the Standard GNU Debugger (GDB)

The standard GDB debugger of the Eclipse CDT provides basic functions such as displaying register values, operations on memory, setting of breakpoints, and control of execution. In addition to those general debugging functions, high-performance functions such as real-time memory display, real-time tracing, peripheral register display, and breaks by events in the hardware of Renesas MCUs are available. You can also use various emulators (the E2, E2 emulator Lite, E20, or J-Link from Segger) in combination with the e² studio.

Please refer to the information page for each family for information on support for each family.

 

High Expandability as an Eclipse-Based IDE

The e² studio consists of the open-source Eclipse integrated environment framework, CDT plug-in, and various plug-ins from Renesas and our partner vendors. This structure makes it easy to add or update compilers and plug-ins, making the e² studio a highly multi-functional and expandable IDE.

In addition to the tool plug-ins from Renesas and our partner vendors related to building, coding, and debugging, many open-source plug-ins, some of which you may find handy, are available for use in development.

For details, refer to the documents for the Eclipse platform and CDT plug-in on the Eclipse Web site (https://www.eclipse.org/).

Renesas is also making an expanding range of tools, such as QE (Quick and Effective Tool Solutions), available for installation as plug-ins.

 

QE: Tools for Assisting in Application Development in the e² studio

Installing QE tools for assisting in application development expands the functionality of the e² studio and easily starts applications. A QE provides a GUI that will guide you in setting up the various functions you require and incorporates knowhow for the development of the given functions.
For example, the QE for Capacitive Touch provides you with a GUI for setting touch buttons and adjusting tuning parameters. The QE for Display provides GUI sliders that allow you to adjust image quality while checking the results on the actual display.

QE(Quick and Effective tool solution)

 

Reuse Existing Resources by Importing Projects from Other IDEs.

With the project importing function, you can immediately transfer projects from the CS+ Integrated Development Environment (IDE) or High-performance Embedded Workshop from Renesas to the e² studio. The e² studio is also capable of exporting projects for use with CS+.

These functions are supported for V2.1 and later versions of the e² studio, V3.00.00 and later versions of CS+, and V2.00.00 and later versions of CubeSuite+.
See here for details. >>

Image
Import other IDE Project

Support

Support Communities

  1. Turn on Code Generator with CC-RL e2 Studio example code (e.g. RL78/G1D)

    ... generate code for BLE examples based on the CC-RL toolchain in e2 Studio? I have installed the CC-RL toolchain and imported an e2 Studio example, such as the Virtual UART example https://www.renesas.com/en-us/software/D6001874.html but in e2 ...

    Feb 6, 2019
  2. Exception occurred during launch of project in e² studio Ubuntu.

    I have encountered an exception while launching a project for EK-RA8D1 in e² studio in ubuntu platform. I have followed the same instructions in windows too, there the project got built successfully. Exception message is as follows: "Could not determine GDB version using command: arm-none-eabi-gdb --version ...

    Mar 14, 2024
  3. Is e2 studio Code generator MISRA-C compliant?

    We are developing a project which needs to be MISRA-C compliant. This project is being developed using the Code Generator (Smart Configurator) of the e2 studio IDE, for the RX microcontroller. So the question is if code generated by the Code Generator is MISRA-C compliant. Thanks.

    Mar 12, 2020
View All Results from Support Communities (5835)

Knowledge Base

  1. e² studio printf console debugging

    The following methods are two ways of establishing console debugging in the e² studio environment.Method 1: Using Dynamic printfIn e² studio, as CDT debugger, "Dynamic printf" is also available to perform console output with printf-like format.This feature enables debug console (not the Virtual Console) string output, variable ...

    Jun 17, 2025
  2. e² studio build log files

    ... as the log of last build activity. It might contain multiple project build logs.   Operation Videoe² studio Tips - How to Save the Build Log and Set the Number of Lines to Display (00:02:26)   Related FAQ - Locations of e² studio log files  Suitable Productse² studio  日本語

    Oct 3, 2023
  3. Tricks for Easy Viewing of Synergy Projects in e2 studio- Expanding and Restoring Windows

    Often a Synergy project can crowd the e2 studio screen, particularly when using a laptop. Here are a few tricks to help use the laptop screen efficiently when developing a Synergy project in e2 studio. The main screen in e2 studio contains several windows and it can be difficult to ...

View All Results from Knowledge Base (691)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?