Features
- Multi-core system CM33F as main application core and CM0+ as sensor node controller
- Dedicated 2D GPU & display controller supporting DPI, JDI parallel, DBI and Single/Dual/Quad SPI interfaces
- Integrated charger and system Power Management Unit (PMU)
- Configurable MAC supporting Bluetooth LE 5.2 and proprietary 2.4GHz protocols.
- State-of-the-art, low-power Bluetooth LE radio matched to 50Ω with a link budget of 103dB optimizing battery life, system cost, and over-the-air connectivity
- Ultra-low power Voice Activity Detector (VAD)
- Advanced security with state-of-the-art crypto accelerators, secure boot, and key storage and handling
Description
DA14708 builds off the successes of Renesas’ SmartBond™ line, with Arm® Cortex®-M33F at 160MHz as integrated application processors, 2D graphics processor, Voice Activity Detector (VAD), and Power Management Unit (PMU). With its ultra-low-power radio transceiver offering +6dBm output power and -97dBm sensitivity combined with its software-configurable and upgradeable protocol engine (MAC), the DA14708 is capable of supporting Bluetooth® low energy as well as multiple other 2.4GHz protocols. These unique features make the DA14708 the first product in the wireless System-on-Chip (SoC) space to offer this level of integration.
Parameters
| Attributes | Value |
|---|---|
| Wireless Standard | BLE 5.2 Core specification + optional features |
| Proprietary 2G4 protocol | Yes |
| CPU | M33F |
| ROM (KB) | 32 |
| Memory Size (OTP) (KB) | 4 |
| RAM (KB) | 1536 |
| GPIOs (#) | 79 |
| Vcc (V) | 2.9-5.75 |
| Integrated DCDC | Yes, Low-IQ SIMO Buck & 4.5-5V Boost |
| Integrated Battery Charger | Yes, 720mA JEITA compliant charger |
| External Rails and Load Capacity | 2 x 1.8V @ 100mA each |
| Tx Current (mA) | 3 |
| Rx current (mA) | 1.85 |
| Output Power Range (dBm) | -18 - 6 |
| Sensitivity (dBm) (dBm) | -97 |
| Clock Rate (MHz) | 160 |
| Flexible System Clock | Yes |
| Execute from FLASH | Yes |
| Hardware Crypto Engine | Yes |
| QSPI Interface (#) | 3 |
| SPI (#) | 3 |
| I2C (#) | 4 |
| UART (#) | 3 |
| ADC | 10-bit SAR x 4-ch, 11 ENOB, 16Ksps with PGA |
| USB Ports (#) | 1 |
| LE Data Length Extensions | Supported |
| 2Mbps | Supported |
| LE Coded PHY (Long Range) | Not Supported |
| Extended Advertising | Supported |
| Periodic Advertising | Supported |
| AoA | Supported |
| AoD | Supported |
| GATT Caching | Not Supported |
| Bluetooth® Mesh | Not Supported |
| Temp. Range (°C) | -40 to 85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| CABGA | 6.2 x 6.0 x 0.82 | 142 | 0.45 |
Application Block Diagrams
| Instrument Panel for Light Electric Vehicles Compact instrumental panel system with sensor support, Bluetooth LE, GPU, and voice control. |
Additional Applications
- Fitness trackers
- Sports watches
- Medical devices
- Smart home devices and appliances
- Industrial automation and security systems
- Smart consoles
- Toys
Applied Filters: