Skip to main content
Renesas Electronics Corporation

Features

  • Compatible with Bluetooth 5.2, ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
  • Flexible processing power
    • 32kHz up to 96MHz 32-bit Arm Cortex-M33 with 16kBytes, 4-way associative cache and Floating-Point Unit (FPU)
    • A flexible and configurable Bluetooth Low Energy MAC engine implementing the controller stack up to HCI
    • A sensor node controller running uCode for sensors manipulation
    • A uCode-based motor controller for manipulating analog gear boxes for hands on watches
    • Optimized power modes (Extended sleep, Deep sleep and Hibernation)
  • Memories
    • 512kB Data SRAM with retention capabilities
    • 4kB One-Time-Programmable (OTP) memory
    • 16kB Cache SRAM with retention capabilities
    • 128kB ROM (including boot ROM and PKI routines for Flash image authentication)
  • Power management
    • SIMO buck DC/DC converter (2.4V - 4.75V)
    • Four power supply pins for external devices, alive while DA1469x is asleep
    • Supports Li-polymer, Li-ion, coin cells, NiMH, and alkaline batteries
    • Hardware charger (up to 5.0V) with programmable curves and JEITA support
    • Programmable thresholds for brownout detection
  • Digital controlled oscillators
    • 32MHz crystal (±20ppm max) and RC oscillator
    • 32kHz crystal (±50ppm, ±500ppm max) and RCX oscillator
  • Application cryptographic engine with AES-256, SHA-1, SHA-256, SHA-512 and a FIPS 140-2-compliant True Random Number Generator (TRNG)
  • A Real-Time Clock (RTC) with 10ms resolution
  • 4 general-purpose, 24-bit up/down timers with PWM
  • The DA1469x SDK version 10.4.2 includes support for advertising extensions and periodic advertising features. For more information, please contact your local Renesas representative.

Description

The SmartBond™ DA1469x family of Bluetooth® Low Energy solutions features advanced multi-core microcontroller units designed for robust wireless connectivity. Building on the success of Renesas' SmartBond line, these units include three additional cores, enhancing processing power, resources, range, and battery life. This expanded capability supports a variety of consumer applications, including high-end fitness trackers, sophisticated smart home devices, and immersive virtual reality game controllers.

Powered by the Arm® Cortex®-M33 processor, the DA1469x products deliver superior processing performance, catering to demanding applications. They also support the latest Bluetooth Low Energy 5.2 protocol and proprietary 2.4GHz deployment, facilitating precise Real-Time Locating Systems (RTLS) and low-latency communications. The inclusion of a Sensor Node Controller (SNC) allows for autonomous sensor data processing, further enhancing device functionality.

The DA1469x family is equipped with a state-of-the-art Power Management Unit that optimizes energy efficiency by selectively activating processing cores only when needed. This integration eliminates the requirement for a separate PMIC, thereby reducing system size and enhancing overall performance.

Benefits

  • Supports complex applications while guaranteeing extremely low power consumption
  • Software programmable protocol engine ensures end products are future proof
  • Enables a rich user experience
  • Provides banking-level security for application, data, and communication
  • Saves up to $1.28 on BOM vs. existing wireless MCUs
  • Saves up to 38mm2 of PCB space (components + routing) vs. existing wireless MCUs

Parameters

AttributesValue
Wireless StandardBLE 5.2 Core specification + optional features
Proprietary 2G4 protocolYes
CPUM33F
ROM (KB)128
Memory Size (OTP) (KB)4
RAM (KB)384
GPIOs (#)44
Supply Voltage Vcc Range2.4-5.75
Integrated DCDCSIMO Buck DC-DC converter
Integrated Battery ChargerNo
External Rails and Load Capacity3x 1.8V @ 50mA each
Tx Current (mA)3
Rx current (mA)1.8
Output Power Range (dBm)-18 - 6
Sensitivity (dBm) (dBm)-97
Clock Rate (MHz)96
Flexible System ClockYes
Execute from FLASHYes
Hardware Crypto EngineYes
QSPI Interface (#)1
SPI (#)2
I2C (#)2
UART (#)3
ADC10-bit x 8-ch, 14-bit x 8-ch
USB Ports (#)1
LE Data Length ExtensionsSupported
2MbpsSupported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingSupported
Periodic AdvertisingSupported
AoASupported
AoDTX Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFBGA6 x 6 x 0.82860.55

Application Block Diagrams

Bluetooth Low Energy Tags for Crowdsourced Location Tracking Block Diagram
Bluetooth Low Energy Tags for Crowdsourced Location Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag for crowdsourced location tracking​.
Single Antenna Proximity and Tracking Tag Block Diagram
Bluetooth Low Energy Tags for Proximity and Asset Tracking
Ultra-low power Bluetooth Low Energy asset tracker tag with high-precision accuracy.

Additional Applications

  • Fitness trackers
  • Sport watches
  • Toys
  • Consumer appliances
  • Home automation
  • Industrial automation
  • Voice-controlled remote controls
  • Access control
  • Game controllers and headsets

Applied Filters: