Skip to main content

Features

  • 32MHz RXv1 core (3.42 CoreMark/MHz*)
    • *Typical for RXv1 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 512KB code flash, 48KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • 64 pins, 100 pins
  • Up to 82 general-purpose I/O ports
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
  • 12-bit A/D converter, 12-bit D/A converter, temperature sensor
  • Capacitive touch sensing unit (CTSU)
    • Self-capacitive: 1 pin, 1 key configuration for up to 12 keys
    • Mutual capacitive: Up to 36 keys in matrix configuration
  • Segment LCD controller
    • Segment signal output x common signal output : 40 x 4, 36 x 8

Description

The RX113 Group microcontrollers have built-in communications functions such as USB and IrDA, a capacitive touch sensor (CTSU), a segment LCD, and a serial sound interface (SSI). They offer a single-chip solution for industrial and measuring devices that have low current supply capabilities, or for user interfaces for system control in home appliances, healthcare devices, and so on.

Parameters

AttributesValue
Main CPURXv1
Program Memory (KB)128, 256, 384, 512
RAM (KB)32, 64
Carrier TypeFull Carton (Tray), Tray
Supply Voltage (V)1.8 - 3.6
I/O Ports48, 84
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6, 8
SPI (ch)7, 9
I2C (#)7, 9
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)11
8-Bit Timer (ch)4
Standby operable timerYes
12-Bit A/D Converter (ch)11, 17
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0, 12
Segment LCD ControllerYes
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.7640.5
LFQFP14 x 14 x 1.7 (PLQP0100KB-A) / 14 x 14 x 1.6 (PLQP0100KP-A)1000.5
LFQFP14 x 14 x 1.71000.5
TFLGA7 x 7 x 1.051000.65

Application Block Diagrams

Toaster, Grill, Kettle with Digital Control Block Diagram
Toaster Kettle Grill with Digital Controls
This system enables faster, precise cooking with intuitive touch controls and display.
Corded Stand Blender with Digital Controls Block Diagram
Corded Stand Blender with Digital Controls
Smart blender system with an intuitive UI and efficient motor control powered by an integrated MCU.
Smart Toilet Block Diagram
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.

Additional Applications

  • Consumer (battery drive)
  • Healthcare
  • Home appliances
  • Industrial

Applied Filters:

News & Blog Posts

Blog Post
Apr 6, 2023
Say Goodbye to Hardware Manual Confusion with Our Comprehensive Guide!
Blog Post
Mar 20, 2023
Upgrade MCUs with the Latest Industry-leading 32-bit RX Family MCUs! RX Portfolio is Expanding
Blog Post
Mar 3, 2023
Tips for Selecting Low Power Consumption Modes on the RX MCU
Blog Post
Jan 23, 2023
RX Family Software – The Past and the Future - #6
Blog Post
Dec 5, 2022
Introducing Waterproof Capacitance Solution for Self-Capacitive Touch Keys in Wet Area
Blog Post
Sep 16, 2022
Infusion Level Monitor Using Capacitive Touch Sensing
Blog Post
Sep 1, 2022
RX Family Software – The Past and the Future - #5
Blog Post
Jun 17, 2022
Bringing DSPs Closer to You! Realizing Digital Filters with the Latest Low-End RX140 Microcontroller of the RX Family!
Blog Post
Apr 19, 2022
Design Guide for RX MCU Board Wiring Pattern
Blog Post
Apr 5, 2022
RX Family Software – The Past and the Future - #3
Blog Post
Mar 15, 2022
Realizing OTA Function of a Secondary MCU with the RX MCU – FreeRTOS Version
Blog Post
Mar 4, 2022
Supporting a Smooth Start of Your Development with RX by Video!
Blog Post
Feb 1, 2022
RX Family Software – The Past and the Future - #1
Blog Post
Dec 6, 2021
To Seamlessly Switch to a 32-Bit RX Family MCU
Blog Post
Oct 15, 2021
Interview with RX MCU Family User, HITACHI Solutions Technology
Blog Post
Oct 6, 2021
Introducing the Smart Configurator Board Support Feature for Quick Project Setup
Blog Post
Sep 21, 2021
How Renesas Approaches Functional Safety over EtherCAT (FSoE)
Blog Post
Aug 4, 2021
Introducing the RX Family Firmware Update Middleware that Can Easily Realize FOTA (Firmware Update Over-The-Air) Implementation
Blog Post
Aug 2, 2021
DSP Experience with RX Family MCU! Visualizing DSP Behavior with Free Sample Program!
Blog Post
Jul 13, 2021
Introducing the RX MCU Product Longevity Program (PLP) that Goes Beyond 15 years of Support!
Blog Post
Jul 2, 2021
Let’s Get Started with RX MCU Software Development! First Step is to Start with e² studio.