Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 32MHz RXv1 core (3.42 CoreMark/MHz*)
    • *Typical for RXv1 core
  • 1.8V to 3.6V operation, single power supply
  • Operating temperature: -40°C to 85°C or -40°C to 105°C
  • Built-in Flash memory: 512KB code flash, 48KB SRAM
  • 8KB data flash that can store data like an EEPROM
  • 64 pins, 100 pins
  • Up to 82 general-purpose I/O ports
  • USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), and isochronous transfer)
  • Various other communication interfaces (SCI, IIC, RSPI, etc.)
  • 16-bit PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
  • 12-bit A/D converter, 12-bit D/A converter, temperature sensor
  • Capacitive touch sensing unit (CTSU)
    • Self-capacitive: 1 pin, 1 key configuration for up to 12 keys
    • Mutual capacitive: Up to 36 keys in matrix configuration
  • Segment LCD controller
    • Segment signal output x common signal output : 40 x 4, 36 x 8

Description

The RX113 Group microcontrollers have built-in communications functions such as USB and IrDA, a capacitive touch sensor (CTSU), a segment LCD, and a serial sound interface (SSI). They offer a single-chip solution for industrial and measuring devices that have low current supply capabilities, or for user interfaces for system control in home appliances, healthcare devices, and so on.

Parameters

AttributesValue
Main CPURXv1
Program Memory (KB)128, 256, 384, 512
RAM (KB)32, 64
Carrier TypeBulk (Tray), Full Carton (Tray), Tray
Supply Voltage (V)1.8 - 3.6
I/O Ports48, 84
DRAM I/FNo
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz)32
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6, 8
SPI (ch)7, 9
I2C (#)7, 9
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)16
32-Bit Timer (ch)0
16-Bit Timer (ch) (#)11
8-Bit Timer (ch)4
Standby operable timerYes
12-Bit A/D Converter (ch)11, 17
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0, 12
Segment LCD ControllerYes
Security & EncryptionUnique ID

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP10 x 10 x 1.7640.5
LFQFP14 x 14 x 1.7 (PLQP0100KB-A) / 14 x 14 x 1.6 (PLQP0100KP-A)1000.5
LFQFP14 x 14 x 1.71000.5
TFLGA7 x 7 x 1.051000.65

Application Block Diagrams

Toaster, Grill, Kettle with Digital Control Block Diagram
Toaster Kettle Grill with Digital Controls
This system enables faster, precise cooking with intuitive touch controls and display.
Corded Stand Blender with Digital Controls Block Diagram
Corded Stand Blender with Digital Controls
Smart blender system with an intuitive UI and efficient motor control powered by an integrated MCU.
Smart toilet block diagram features a 32‑bit MCU, Bluetooth LE SoC, photocoupler, high‑performance DC/DC converters and LDOs.
Smart Toilet
Smart toilet design with remote control and efficient heating for enhanced comfort and convenience.

Additional Applications

  • Consumer (battery drive)
  • Healthcare
  • Home appliances
  • Industrial

Applied Filters: