Overview
The SLG88103V-EVB evaluation board is used to evaluate the SLG88103V dual-channel micropower operational amplifier for GreenPAK™.
The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.
Sample & Buy
SLG88103V-EVB
Active| ECCN (US): | EAR99 |
| HTS (US): | 8542.33.0001 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.