Skip to main content
Renesas Electronics Corporation

Overview

The RZ/G3L Evaluation Board Kit is designed for users to evaluate the features and performance of the RZ/G3L and RZ/G3SE MPUs. This is a ready-to-use development platform for entry-class HMI and IoT edge applications. Download curated software packages that seamlessly work with this evaluation board kit.

For more details, refer to the RZ/G3L SMARC Module Board Manual and RZ SMARC Series Carrier Board Manual.

Features

  • Device: RZ/G3L R9A08G046L46GBG
    • Cortex®-A55 x4, Cortex-M33 Single
    • LFBGA 400-pin, 14mmSq body, 0.5mm pitch
  • SMARC Module Board
    • LPDDR4 SDRAM: 2GB × 1
    • QSPI flash memory: 16MB × 1
    • eMMC memory: 64GB × 1
    • PMIC power supply RAA215300#HAA implemented
    • microSD card slot x2
    • Micro HDMI, over parallel interface
    • I3C connector
    • JTAG connector
    • ADC x8 channels
    • PDM MEMS microphone
    • Current monitor (USB Micro-B)
  • Carrier Board
    • Gigabit Ethernet x2
    • USB2.0 x2ch (OTG x1, Host x2 (via USB hub))
    • CAN-FD interface x2
    • MIPI CSI-2 camera interface
    • Micro HDMI, over MIPI-DSI/LVDS interface x1
    • microSD card slot
    • Mono speaker interface, stereo headphone, mic. and aux. interfaces
    • Digilent Pmod™ x3 (Type-2A, Type-3A, Type-6A)
    • PCIe Gen2 4-lane slot (RZ/G3L supports only 1-lane)
    • M.2 Key E interface
    • M.2 Key B interface and SIM card slot
    • Module supply current monitor
    • Coin cell battery holder
    • USB Type-C power input

Products in the Design

RAA215300
High-Performance 9-Channel PMIC Supporting DDR Memory, with Built-In Charger and RTC

Box Contents

  • RZ/G3L module board (SMARC2.1.1)
  • Common carrier board II (for RZ/G3L, RZ/G3S, and RZ/G3E)
  • Various adapter boards, cables, screws, etc.
Not Included
  • 65W USB Type-C charger and USB Type-C to Type-C cable
    • USB Power Delivery (PD)
    • Output: 5V3A, 9V3A,15V3A, 20V3.25A
  • microSD UHI-Class 10 8GB or more

Sample & Buy

RTK9846L46S01000BE board's top view.

RTK9846L46S01000BE