Features
- On-chip coil sensor
- Low noise density: En = 50nV/√Hz at 10Hz
- Low supply voltage: VS = 2.7V to 3.6V
- Temperature range: -40°C to +105°C
- Small 16 Ld TSSOP package
Description
The RAA788000 is a low-power, power-line current sensor for contactless AC current measurements in the range of 2A to 5000A. The device consists of an on-chip Rogowski coil, a buffer amplifier, and a signal amplifier.
From an alternating power-line current, the magnetic flux flows through the on-chip coil, generating an electromotive force (EMF) that is amplified and filtered by a signal amplifier.
The amplifier output is typically fed into an analog-to-digital converter with a subsequent signal processor that calculates the current magnitude.
The RAA788000 operates from a single 2.7V to 3.6V supply. The device is available in a small 16 Ld TSSOP package and has an operation specified for the temperature range from -40°C to +105°C.
The RAA788000 is available in a 16 Ld thin shrink small outline package (TSSOP).
Parameters
| Attributes | Value |
|---|---|
| VS (Min) (V) | 2.7 |
| VS (Max) (V) | 3.6 |
| PSRR (db) | 86 |
| CMRR (dB) | 101 |
| Common Mode Input Range (V) | 3.6 |
| Offset Voltage (Max) (mV) | 3.1 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 5.0 x 4.4 x 0.00 | 16 | 0.7 |
Application Block Diagrams
| Photovoltaic (PV) Arc Detection System Real-time PV arc detection system minimizes fire risks with fast, accurate fault identification. |
Additional Applications
- Power-line current measurements
- Watt meters
Complete Your Design
Explore complementary products to elevate your design
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| RAA788000GSP#HA0 | Active | Available | In Stock | RoHS:EN | TSSOP | 1ku | $0.8 | 16# | Reel | 1 | Yes | Pb-Free 100% Matte Tin Plate w/Anneal-e3 | TAIWAN | JAPAN, KOREA |
Complete Your Design
Explore complementary products to elevate your design
Filters
Applied Filters
- Application NotePDF 617 KB R13AN0020EU0100 Rev.1.00 Dec 18, 2023AI-generated Summary: Five essential amplifier circuits form the foundation of sensor signal conditioning: inverting amplifier, non-inverting amplifier, difference amplifier, two-op-amp instrumentation amplifier, and three-op-amp instrumentation amplifier. These circuits enable signal amplification, phase control, noise reduction, and precise differential measurement. The inverting amplifier provides phase inversion and amplification, while the non-inverting amplifier amplifies without phase change. Difference amplifiers measure voltage differences between two inputs. Two- and three-op-amp instrumentation amplifiers offer enhanced precision and common-mode noise rejection, suitable for industrial and medical applications requiring accurate sensor data processing.
- TrainingPDF 325 KB R13TB0002EU0100 Rev.1.00 May 11, 2023
- TrainingPDF 258 KB R13TB0001EU0100 Rev.1.00 May 11, 2023
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 617 KB R13AN0020EU0100 Rev.1.00 Dec 18, 2023AI-generated Summary: Five essential amplifier circuits form the foundation of sensor signal conditioning: inverting amplifier, non-inverting amplifier, difference amplifier, two-op-amp instrumentation amplifier, and three-op-amp instrumentation amplifier. These circuits enable signal amplification, phase control, noise reduction, and precise differential measurement. The inverting amplifier provides phase inversion and amplification, while the non-inverting amplifier amplifies without phase change. Difference amplifiers measure voltage differences between two inputs. Two- and three-op-amp instrumentation amplifiers offer enhanced precision and common-mode noise rejection, suitable for industrial and medical applications requiring accurate sensor data processing.
Application Notes & White Papers (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- TrainingPDF 325 KB R13TB0002EU0100 Rev.1.00 May 11, 2023
- TrainingPDF 258 KB R13TB0001EU0100 Rev.1.00 May 11, 2023
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
RAA788000 Stacked Sensor Topology Evaluation Board, Two Current Sensor ICs, Current Measurement 80A, 2.7V to 3.6V Vin
The RTKA788000DE0010BU evaluation board allows the measurement of power line currents up to 80A.
The board includes two RAA788000 current sensor ICs in stacked sensor topology, for easy connection to a high-current source.
The output amplifiers of the two sensors are configured to a single... Read More
RAA788000 Opposite Sensor Topology Evaluation Board, Two Current Sensor IC, 40A Current Measurement, 2.7V to 3.6V Vin
The RTKA788000DE0000BU evaluation board allows for the measurement of power line currents up to 40A.
The board includes two RAA788000 current sensor ICs in an opposite sensor topology and a 1ft section of AWG-8 cable, for easy connection to a high-current source.
The output amplifiers of the two... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- SimulatoriSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- SimulatoriSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Software & Tools (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.