Skip to main content
Renesas Electronics Corporation

AnalogPAK: Programmable Mixed‑Signal ICs with Advanced Analog Features

AnalogPAK™ extends the GreenPAK™ platform with a rich array of integrated analog functions. Each cost‑effective, NVM‑programmable AnalogPAK device combines flexible analog building blocks with GreenPAK’s configurable digital logic, enabling highly integrated mixed‑signal solutions for a wide range of applications.

AnalogPAK ICs integrate multiple high‑performance analog macrocells - including programmable operational amplifiers (general‑purpose, zero‑drift, and instrumentation configurations), 10‑bit (1024‑step) digital rheostats, analog switches, precision voltage references, and analog comparators (including low‑offset chopper and multi‑channel sampling comparators). These analog resources are tightly coupled with GreenPAK’s digital logic matrix, allowing designers to replace multiple discrete ICs with a single, efficient mixed‑signal device.

Newer AnalogPAK devices also add advanced mixed‑signal and data‑processing capabilities, such as a 14‑bit multi‑channel SAR ADC, programmable gain amplifiers (1×–64×), a 12‑bit DAC, on‑chip data memory, and a hardware MathCore for arithmetic operations. These features enable versatile data‑conversion and signal‑processing solutions, whether used alongside an MCU to offload analog tasks or as a standalone mixed‑signal controller.

Single‑Chip System Replacement

AnalogPAK can replace multiple ICs and passive components reducing BOM cost, PCB area, and design complexity.

Auto‑Trim Calibration

A unique Auto‑Trim feature enables automatic, user‑defined calibration of analog parameters such as amplifier offset or gain.

Flexible Power Management

Dual power‑domain architectures and sleep modes help reduce current consumption to the microamp range in low‑power designs.

Fast Customization

Using Go Configure™ Software Hub, engineers can create, simulate, and program custom mixed‑signal designs in minutes - without NRE cost or firmware development.

Compare All Products

Why AnalogPAK

Highly Flexible & Reconfigurable

Highly Flexible & Reconfigurable Analog Front‑End

  • Configurable analog front‑end: Programmable op amps, comparators, and analog switches
  • Precision tuning & calibration: Digital rheostats with Auto‑Trim support
  • Flexible system design: Supports instrumentation amplifier configurations
  • Field reconfigurable: Multi‑time programmable memory for calibration and updates
SLG47004 AnalogPAK Overview: Mixed-Signal ASIC with Advanced Analog Features
3D illustration featuring top and bottom views of STQFN IC chip package with 24 lead count.
AnalogPAK: Programmable Mixed‑Signal with Advanced Analog Features
SLG47004 Active
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.4-5.5V, 8 GPIOs, 3 ACMPs, 2 Op Amps, 2 Rheostats, Multi-Time Programmable, I2C
Datasheet
Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Configure Your Design (No Coding Required)

A single, intuitive workspace that lets you quickly discover, configure, and generate Renesas software tailored to your hardware. Reduce setup time, streamline driver and middleware selection, and move from concept to code faster with a consistent, guided experience.

Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Prototype & Test Rapidly

Evaluate features effortlessly with our streamlined evaluation experience, reducing the learning curve and accelerating time to market. For each part device, a dedicated evaluation board enables rapid performance validation and helps you design efficient, optimized system solutions.

Icon showing file download from a folder.
Start from Proven Designs

Ready‑to‑use reference designs demonstrate how AnalogPAK devices solve real‑world sensing and interface challenges. Explore complete system examples to shorten design time and reduce integration risk.

Icon showing lines within portrait paper illustration, indicating a document.
Move to Production with Confidence

Our AnalogPAK application notes and cookbook help accelerate development and enhance system performance by providing clear, practical guidance to simplify integration, improve efficiency, and shorten time to market.