Skip to main content
Renesas Electronics Corporation

Features

  • Ultra-fast switching e-mode GaN HEMT
  • JEDEC-qualified GaN technology
  • Silicon-compatible package footprint for easy design migration
  • Low 5mΩ typical on-resistance
  • Zero reverse recovery charge (Qrr)
  • Low gate charge and output charge for improved efficiency

Description

The RTP100E005G1FL is a 100V, 5mΩ enhancement-mode (e-mode) gallium nitride (GaN) FET built on Renesas' Gen 1 REXGaN® platform and housed in a compact 3.3mm × 3.3mm FCLGA package. Utilizing advanced packaging technology, it combines ultra-fast switching performance with enhanced thermal characteristics to enable high-efficiency, high-power-density designs. Its silicon-compatible footprint simplifies migration from traditional silicon MOSFETs to GaN technology, helping reduce development time, system size, and overall power losses.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)100
V(TR)DSS max (V)120
RDSON (Typ) (mΩ)5
RDSON (max) (mΩ)6.5
Vth typ (V)1.2
Id max @ 25°C (A)17
Qg typ (nC)5.2
Qoss (nC)24.2
Ron * Qoss (FOM)121
Ciss (Typical) (pF)862
Coss (Typical) (pF)317
Mounting TypeSurface Mount
Temp. Range (°C)-40 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCLGA3.3 x 3.3 x 0.90290.65

Product Comparison

3D illustration featuring top and bottom views of FCLGA IC chip package with 9 lead count.
3D illustration featuring top and bottom views of FCLGA IC chip package with 8 lead count.
RTP100E005G1FLRTP100E2P6G1FL
RDSON (Typ) (mΩ)52.6
Theta-JA (°C/W)4529.4
IDS (A) @ Ta = 25°C1730
IDS (A) @ Tc = 25°C59109
Qoss (nC)24.246
Qg typ (nC)5.29.4
Pkg. TypeFCLGAFCLGA
Pkg. Dimensions (mm)3.3 x 3.3 x 0.9025.0 x 6.0 x 0.902

Application Block Diagrams

800V to 48V DCX system block diagram showing an isolated LLC-resonant DC transformer that converts 800V DC to 48V DC using GaN FETs and gate drivers for high-efficiency power delivery.
800V to 48V DCX System
Efficiently converts an 800V DC bus to 48V DC with galvanic isolation for high-density, high-efficiency power delivery.
Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
DC servo block diagram features advanced motor control algorithms executed by the motor control MCU and reliable EtherCAT communication.
DC Servo
High-precision DC servo with responsive feedback and EtherCAT‑ready industrial motor control.
Single-stage DAB-based solar microinverter block diagram leverages an Arm Cortex MCU and GaN bi-directional switch with low on‑state resistance and low switching capacitances.
Single-Stage DAB-Based Solar Microinverter
The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
The 3-phase motor controller block diagram features a cost-optimized ISC-V 32MHz 32-bit ASSP and supports motor sizes from 12V to 100V.
3-Phase RISC-V Motor Controller
3-phase motor controller with pre-programmed 32-bit RISC-V ASSP.
Grid-connected solar micro inverter block diagram features a 240MHz MCU with high-resolution PWM, MOSFETs, drivers, and optical coupled isolation amplifier.
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units featuring high-performance MCU, MOSFETs, drivers.

Additional Applications

  • 48V Intermediate Bus Converters for Telecom and AI Data Centers
  • Synchronous Rectification and DC/DC Converters
  • Battery-Powered Tools
  • Class D Audio Amplifiers
  • Energy Storage Systems
  • 48V Servo Drive
  • Robotics Systems

Applied Filters: