Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0~4.0V
  • Super low on-state resistance: RDS(on) = 2.4mΩ max.
  • ID = 175A
  • Low input capacitance
  • Low thermal resistance
  • Package: SO8-FL (5x6)
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE024N08R1SZN6 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 5x6 SO8-FL package. The SO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)80
ID (A)175
RDS (ON) (Max) @10V (mohm)2.4
Pch (W)165
Ciss (Typical) (pF)6900
Qg typ (nC)95
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SO8-FL5.15 x 6.10 x 1.008

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Single-stage DAB-based solar microinverter block diagram leverages an Arm Cortex MCU and GaN bi-directional switch with low on‑state resistance and low switching capacitances.
Single-Stage DAB-Based Solar Microinverter
The system delivers 500W of high‑density, high‑efficiency GaN‑based microinverter power.
E-bike system block diagram features advanced Arm Cortex-M MCUs, power, and BMS devices.
E-Bike System
A complete e-bike system with advanced MCUs, power, and BMS devices extends travel and enhances control.

Additional Applications

  • Motor control
  • Data center
  • Energy infrastructure
  • Industrial automation
  • DC/DC power conversion
  • Power tools
  • Robotics

Applied Filters: