Skip to main content
Renesas Electronics Corporation

Features

  • 32MHz Renesas RL78-S3 CPU core
  • 128KB and 256KB code flash memory with 8KB SRAM
  • 4KB data flash memory
  • 20-pin to 64-pin package lineup including LSSOP, LQFP, and LFQFP packages
  • High-accuracy ±1.0% high-speed on-chip oscillator (HOCO)
  • Security function: Prohibition of block erase and rewriting
  • UART, SPI, and I2C communication interfaces

Description

The RL78/G21 microcontroller (MCU) has the lowest run current rate in the RL78 family, delivering exceptional power efficiency for home appliances, industrial equipment, and consumer applications. Featuring a high-accuracy ±1.0% high-speed on-chip oscillator (HOCO) and 4KB data flash memory, the RL78/G21 MCU reduces the need for external components and lowers overall system cost. The optimized built-in peripheral functions combined with hardware and software compatibility with RL78/G13 and RL78/G23 MCUs enable efficient reuse of existing design assets to reduce development efforts and accelerate time-to-market.

Parameters

AttributesValue
Program Memory (KB)128, 256
Data Flash (KB)4
RAM (KB)8
Carrier TypeFull Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel
Supply Voltage (V)1.6 - 5.5
I/O Ports17, 29, 41, 45, 59
Temp. Range (°C)Ta = -40 to +105
Operating Freq (Max) (MHz)32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)4
SPI (ch)2, 3, 4, 5, 6
I2C (#)2, 4, 5, 6, 7
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)1
16-Bit Timer (ch) (#)8
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)6, 8, 10, 12
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP7 x 7 x 1.7480.5
LFQFP10 x 10 x 1.7640.5
LQFP7 x 7 x 1.7320.8
LQFP10 x 10 x 1.7440.8
LQFP12 x 12 x 1.7640.65
LSSOP6 x 4 x 1.45200.65

Product Comparison

3D illustration featuring top and bottom views of LQFP chip package with 44 lead count.
3D illustration featuring top and bottom views of LQFP chip package with 51 lead count.
3D illustration featuring top and bottom views of LQFP chip package with 32 lead count.
RL78/G21RL78/G13RL78/G23
Main CPURL78-S3RL78-S2RL78-S3
Operating Freq (Max) (MHz)323232
Supply Voltage1.6 - 5.51.6 - 5.51.6 - 5.5
Program Memory (KB)128, 25616, 32, 48, 64, 96, 128, 192, 256, 384, 51296, 128, 192, 256, 384, 512, 768
RAM (KB)82, 3, 4, 8, 12, 16, 20, 24, 3212, 16, 20, 24, 32, 48
Data Flash (KB)40, 4, 88
Lead Count (#)20, 32, 44, 48, 6420, 24, 32, 48, 8030, 32, 40, 44, 48, 52, 64, 80, 100

Application Block Diagrams

Corded Hand Mixer Block Diagram
Corded Hand Mixer
Efficient, powerful corded hand mixer system with smart control and built-in safety features.
Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
Interactive block diagram of the tankless gas water heater system features two MCUs, a sensor, a temperature and humidity sensor and supports both Bluetooth Low Energy and Wi-Fi.
Smart Remote-Controlled Tankless Gas Water Heater
Tankless gas water heater with remote control, compact two-chip MCU design, and precise temperature control.

Additional Applications

  • Home Appliances
  • Industrial Automation
  • Consumer Electronics

Complete Your Design

Explore complementary products to elevate your design

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.