Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3M core, Max. 160MHz
  • Voltage: 3V to 5.5V
  • Package: 100 to 144-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 1, TSG3 x2unit, ENCA x2unit, OSTM x7unit, TPBA x2unit
  • PWM: PWM Output x 32, 3-phase PWM Output Function
  • Analog function: 12-bit A/D Converter (ch) x 24
  • On-chip Oscillator Freq. (MHz): 8 MHz
  • Others: PLL, Power-On Reset

These documents require NDA:

Description

The RH850/P1M-E Group of high-end MCUs are designed specifically for electronic power steering systems and supports the new CAN-FD communication standard.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)1024, 2048
RAM (KB)192
Supply Voltage (V)3 - 5.5
I/O Ports50, 86
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +150
Ethernet speed-
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)5, 6
SPI (ch)5
CAN (ch)3
CAN-FD (ch)3
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)12
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)19, 24
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP14416 x 16 x 1.7144—
QFP14420 x 20 x 1.71440.5

Application Block Diagrams

Electric Power Steering System Block Diagram
Electric Power Steering System
Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems.
Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.

Additional Applications

  • Chassis & Safety

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & Encryption
R7F701375EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes100#14 x 14 x 1.72#3 - 5.550Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No5500033NoNo2#001248#0No0No00190000000000No0NoNoNoNo0Yes
R7F701376EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes100#14 x 14 x 1.72#3 - 5.550Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No5500033NoNo2#001248#0No0No00190000000000No0NoNoNoNo0Yes
R7F701377EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes144#16 x 16 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701378EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes144#16 x 16 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701379EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes144#20 x 20 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701380EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes322048KB64KB192KBYes144#20 x 20 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701381EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes100#14 x 14 x 1.72#3 - 5.550Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No5500033NoNo2#001248#0No0No00190000000000No0NoNoNoNo0Yes
R7F701382EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes100#14 x 14 x 1.72#3 - 5.550Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No5500033NoNo2#001248#0No0No00190000000000No0NoNoNoNo0Yes
R7F701383EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes144#16 x 16 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701384EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes144#16 x 16 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701385EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes144#20 x 20 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes
R7F701386EAFPActiveN/AOut of StockLFQFPRH850RH850/P1xP1M-ERH850G3MNoYes321024KB32KB192KBYes144#20 x 20 x 1.72#3 - 5.586Yes161#Yes1NoNoNo-40 to +15013#Yes160MHzNoYes-000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6500033NoNo2#001248#0No0No00240000000000No0NoNoNoNo0Yes

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Other

Reference Board for Motor Control Consulting Service

Provide Renesas CPU cards for inverter drive, as well as inverters enables with these CPU cards, ranging from low voltage to AC 400V, and from approximately 5A to 300A.
Desk Top Lab
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor