Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: G3K core, Max. 80MHz
  • Voltage: 3V to 5.5V
  • Package: 48 to 176-pin LFQFP
  • Memory: SRAM Max. 192KB, Program Flash Max. 2MB
  • Timer: 32-bit Timer (ch) x 8, 16-bit Timer (ch) x 48, Watchdog Timer (ch) x 2, Timer for OS x 1ch
  • PWM: PWM Output x 72, 3-phase PWM Output Function
  • Analog function: 10-bit A/D Converter (ch) x 4, 12-bit A/D Converter (ch) x 91
  • On-chip Oscillator Freq. (MHz): 8MHz, Low Speed: 240kHz
  • Others: PLL, RTC, Power-On Reset, Low Voltage Detection

Description

The RH850/F1L is a product line in Renesas' RH850/F1x series of single-chip microcontrollers designed for automotive body applications. The embedded flash memory will range from 256KB to 2MB and packages will be covered from a small package 48-pin to 176-pin.

Parameters

AttributesValue
Main CPUG3K
Program Memory (KB)256, 384, 512, 768, 1024, 1536, 2048
RAM (KB)32, 48, 64, 96, 128, 160, 192
Supply Voltage (V)3 - 5.5
I/O Ports33, 49, 65, 81, 120, 150
DRAM I/FNo
3D GPUNo
Temp. Range (°C)-40 to +85, -40 to +105, -40 to +125
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)0
SPI (ch)2, 4, 5, 6
I2C (#)1
CAN (ch)1, 3, 4, 6
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)4, 8
16-Bit Timer (ch) (#)16, 32, 48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)12, 21, 25, 36, 48, 60, 91
10-Bit A/D Converter (ch)4
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo, Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFP10014 x 14 x 1.71000.5
QFP14420 x 20 x 1.71440.5
QFP17624 x 24 x 1.71760.5
QFP487 x 7 x 1.7480.5
QFP6410 x 10 x 1.7640.5
QFP8012 x 12 x 1.7800.5

Application Block Diagrams

Automotive Monitoring Function Extension for Motor Control System Block Diagram
Automotive Monitoring Function Extension
Compact CMIC-based system for integrating motor monitoring and protection functions in automotive systems.
Parking Assistance System with AHL Camera Block Diagram
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)DRAM I/F3D GPUAcceleratorTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)PWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionPitch (mm)
R7F7010023AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3K32512KB32KB64KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#060NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010024AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#060NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010033AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#060NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010034AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#060NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010063AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010064AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010073AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010074AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010083AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010084AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010093AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010094AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010103AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010104AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes48#7 x 7 x 1.71#3 - 5.533Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#010NoNo3#00416#0No0No00124000000000No0NoNoNoNo0No0.5mm
R7F7010113AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010114AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010123AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010124AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010133AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010134AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010143AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010144AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010153AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010154AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0No0.5mm
R7F7010163AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010164AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010173AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010174AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010183AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010184AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010193AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010194AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010203AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010204AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0No0.5mm
R7F7010213AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010214AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32256KB32KB32KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010223AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010224AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32384KB32KB48KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010233AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010234AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32512KB32KB64KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010243AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010244AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010253AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010254AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0No0.5mm
R7F7010283AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010284AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010293AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010294AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010303AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010304AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0No0.5mm
R7F7010322AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +8516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010323AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes80MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010324AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010332AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +8516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010333AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010334AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010342AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +8516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010343AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010344AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0No0.5mm
R7F7010352AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +8516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00914000000000No0NoNoNoNo0No0.5mm
R7F7010353AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00914000000000No0NoNoNoNo0No0.5mm
R7F7010354AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes80MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00914000000000No0NoNoNoNo0No0.5mm
R7F7010403AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0Yes0.5mm
R7F7010404AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0Yes0.5mm
R7F7010413AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1058#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0Yes0.5mm
R7F7010414AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes64#10 x 10 x 1.71#3 - 5.549Yes160Yes1NoNoNo-40 to +1258#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No02001#030NoNo4#00416#0No0No00214000000000No0NoNoNoNo0Yes0.5mm
R7F7010423AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0Yes0.5mm
R7F7010424AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0Yes0.5mm
R7F7010433AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +10512#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0Yes0.5mm
R7F7010434AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes80#12 x 12 x 1.71#3 - 5.565Yes160Yes1NoNoNo-40 to +12512#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No04001#030NoNo5#00416#0No0No00254000000000No0NoNoNoNo0Yes0.5mm
R7F7010443AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0Yes0.5mm
R7F7010444AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0Yes0.5mm
R7F7010453AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +10513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0Yes0.5mm
R7F7010454AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes100#14 x 14 x 1.71#3 - 5.581Yes160Yes1NoNoNo-40 to +12513#Yes96MHzNoYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No05001#030NoNo7#00832#0No0No00364000000000No0NoNoNoNo0Yes0.5mm
R7F7010463AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No6001#040No12#00832#0No0No00484000000000No0NoNoNoNoYes0.5mm
R7F7010464AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010473AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010474AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#040NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010483AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010484AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010493AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010494AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010503AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010504AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo32768KB32KB96KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010513AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010514AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321024KB32KB128KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010523AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010524AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB32KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010533AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010534AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB32KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010543AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB64KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010544AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB64KB160KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010553AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010554AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes144#20 x 20 x 1.71#3 - 5.5120Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo12#00832#0No0No00484000000000No0NoNoNoNo0Yes0.5mm
R7F7010563AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB64KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010564AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo321536KB64KB160KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010573AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +10516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm
R7F7010574AFPActiveN/AOut of StockLFQFPRH850RH850/F1xF1LRH850G3KNoNo322048KB64KB192KBYes176#24 x 24 x 1.71#3 - 5.5150Yes160Yes1NoNoNo-40 to +12516#Yes96MHzYesYesNo000( 0 / 0 )( 0 / 0 )( 0 / 0 )No06001#060NoNo16#00848#0No0No00604000000000No0NoNoNoNo0Yes0.5mm

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Connectivity Module

CAN Bus J1939 Bridge (for Heavy-Duty)

Provides a high-performance communication bridge for heavy-duty commercial vehicles. Enables seamless data acquisition and translation from the Controller Area Network (CAN) J1939 protocol to telematics systems. Supports Fleet Management System (FMS) data standards to monitor vehicle diagnostics, fuel consumption, and environmental metrics. Designed to assist fleet operators in achieving ESG goals through precise carbon emission tracking and real-time vehicle status monitoring. The solution simplifies the integration of complex J1939 data into cloud-based management platforms.
SwiSys Co., Ltd.
Complementary Silicon Devices

DRAM & Flash Memory Solutions

Provides a comprehensive external memory solution for Renesas RZ and R‑Car families, supporting systems that require scalable off‑chip memory. Supported memory types include Serial NAND (Quad/Octal SPI, 512Mb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), ONFI NAND (ONFI 1.0, 1Gb to 8Gb, 1.8V and 3.3V, 100K/60K cycle endurance), DRAM (DDR2/3/4 from 512Mb to 32Gb and LPDDR2/3/4/4x/5/5x from 1Gb to 16Gb), and HyperRAM™ (HyperBus, 64Mb to 512Mb, 1.8V and 1.2V).
Evaluation

RH850 Microcontroller Evaluation Board

This solution provides a general-purpose evaluation board featuring Renesas RH850 microcontrollers. It is available as a standalone evaluation board or with optional expansion boards, including BroadR-Reach network option boards, to support automotive and networking use cases.
HOKUTO DENSHI
Other

Traction Inverter/Motor Controller

EV traction inverter platform based on the Renesas RH850. Provides efficient motor control for ACIM, BLDC, and PMSM applications. Enables high-performance operation with integrated intelligent power modules (IPM), patented thermal management stack, and advanced protection features. Supports CAN and RS-485 communication and multiple feedback interfaces, including hall sensors and encoders. Delivers compact design, high reliability, and scalable performance for EV powertrains.
iVP Semiconductor

Support Communities

  1. RH850/F1L TAUD external event count operation

    Configured Port 10 Pin 0 in alternative function mode as Input signal for TAUD External event counter and Configured corresponding Digital Noise filter for P10_0. But I couldn't see the counter decremented (TAUD0CNT1) and Interrupt not triggered, I don't know if the input signal edge is detected ...

    Jan 16, 2020
  2. RH850/F1L

    Hi, I have some problems reflashing RH850/F1L. Using this connection to E1 debugger gives me when I start Renesas Flash Programmer the question regarding frequency I use, I input it (16 MHz, verified on scope, on two boards) then I get some timeout error. I tested multiple versions ...

    Jul 24, 2024
  3. How to execute a 4-byte write on data flash of a R7F7010 RH850/F1L?

    Hello, I am encountering difficulties when programming the R7F7010 microcontroller using Renesas Flash Programmer 3.16. I am attempting to write only 4 bytes of a 16 byte block to data flash, but the RFP consistently writes all 16 bytes. I need to have the remaining 12 bytes to be ...

    Oct 14, 2024
View All Results from Support Communities (42)

Knowledge Base

  1. Error (E1203184) occurs when debug tool is connected. (CS+, E2, E1, E20) [RH850]

    Check the following. Is there no possibility that an internal reset (WDT reset, etc.) has occurred?There is an extended area (option bytes) in the flash memory of the RH850/F1L where data specified by the user can be held for various purposes. The option bytes can be used ...

    Mar 4, 2021
  2. Error (E1203237) occurs when debug tool is connected. (CS+, E2, E2 Lite, E1, E20) [RL78]

    Check the following. Does wiring between the E1 or E20 emulator and the microcontroller differ from the recommended circuits?See the recommended connection circuit examples shown in "E1/E20 Emulator Additional Document for User's Manual (Notes on Connecting RH850/F1L)" and check the wiring. Communication may not ...

    Mar 3, 2021
  3. Is there any difference between RH850G3K and RH850G3KH core?

    Last Updated: 02/01/2022 Question: Is there any difference between RH850G3K and RH850G3KH core? Answer: G3K Core – e.g. RH850/F1L (elder series)max. 96MHz, 5 Stage pipeline, no FPU, MPU (4 areas), no PE Guard G3KH core – e.g. RH850/F1K (newer series)max ...

    Feb 1, 2022
View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.