Skip to main content
Renesas Electronics Corporation

Features

  • 2.5V to 5.5V input
  • 1.5A, 0.18Ω integrated boost FET
  • VON/VOFF supplies generated by charge pumps driven by the boost switch node
  • LDO for VLOGIC channel
  • 600kHz/1200kHz selectable switching frequency
  • Integrated gate pulse modulator
  • Reset signal generated by supply monitor
  • Integrated VCOM amplifier
  • DCP
  • I2C serial interface, address: 0101000, MSB left
  • Wiper position stored in 8-bit nonvolatile memory and recalled on power-up
  • Endurance, 1,000 data changes per bit
  • UVLO, UVP, OVP, OCP, and OTP protection
  • Pb-free (RoHS compliant)
  • 28 Ld 4x5 QFN
  • AEC-Q100 qualified

Description

The ISL78419 is an integrated power management IC (PMIC) for TFT-LCDs used in central display, rear seat entertainment and virtual dashboards. The device integrates a boost converter for generating AVDD, an LDO regulator for VLOGIC. VON and VOFF are generated by a charge pump driven by the switch node of the boost converter. The ISL78419 also includes a VON slice circuit, reset function, and a high performance VCOM amplifier with a Digitally Controlled Potentiometer (DCP) that is used as a VCOM calibrator. The AVDD boost converter features a 1. 5A/0. 18Ω boost FET with 600kHz/1200kHz switching frequency. The integrated logic LDO includes a 350mA FET for driving the low voltage needed by external digital circuitry. The gate pulse modulator can control the gate voltage up to 30V, and both the rate and slew delay times are selectable. The supply monitor generates a reset signal when the system is powered down based on a user selected threshold level (programming resistor). The ISL78419 provides a digitally controlled VCOM output using I2C interface. One VCOM amplifier is also integrated in the chip to provide a fast slewing 150mA drive (sourcing or sinking). The output of the VCOM is powered up with the voltage stored at the last programmed 8-bit (internal) EEPROM setting. The ISL78419 is rated to operate over the temperature range of (-40°C to +105°C) and is qualified according to AEC-Q100.

Parameters

AttributesValue
Input Voltage Range (V)2.5 - 5.5
Input Voltage (Min) (V)2.5
Input Voltage (Max) (V)5.5

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 5.0 x 0.90280.5

Application Block Diagrams

Automotive Cockpit Solution with Haptics Block Diagram
Automotive Cockpit System with Haptics
Advanced cockpit system with next-generation haptics, BroadLED driver, and PMIC.
Parking assistance system with AHL camera block diagram features a 1.3MP sensor with ISP, AHL transmitter and receiver, MCU, SoC, PMICs, clock generator, display processor, LED backlight driver, surround-view display, and 12V battery power input.
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.
Low-Cost Digital Instrument Cluster Block Diagram
Low-Cost Digital Instrument Cluster
Low-cost digital cluster and HVAC display design with scalable graphics and fast-boot support.

Additional Applications

  • Automotive TFT displays
  • Central displays, rear seat entertainment and dashboards

Applied Filters: