Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 6 channels at 50mA maximum per channel
  • Input voltage: 4.5V to 26.5V, output voltage: 40V max
  • Bootstrap operation Input:3V to 21V output: 26.5V max
  • PWM dimming with phase shift control
  • SMBus/I2C controlled PWM or DC dimming
  • Direct PWM dimming
  • Internal PWM dimming mode linearity: 0.4% to 100%, dimming frequency <30kHz
  • Direct PWM dimming duty cycle linearity: 0.007% to 100% at a dimming frequency of 200Hz
  • Current matching ±0.7% typ
  • 600kHz/800kHz/1.2MHz selectable switching frequency
  • Dynamic headroom control
  • Fault protection
  • String open/short-circuit, OVP, OTP and optional output short-circuit fault protection
  • AEC-Q100 qualified

Description

The ISL78171 is a 6-channel, 50mA, LED driver capable of very high dynamic range dimming. It offers an integrated boost converter, six high precision, adjustable current sinks and a SMBus/I2C interface for digital programmability and extensive diagnostics. These features provide the ISL78171 with the capabilities to design a compact, highly versatile LED backlight for a wide variety of ambient lighting conditions. The integrated peak current mode PWM boost converter operates with a constant frequency and can boost an input voltage range of 4. 5V - 26. 5V to an output up to 40V and supply six strings of LEDs with up to 50mA each. A dynamic headroom control circuit detects and regulates the highest voltage string to improve efficiency in multistring configurations. The six high precision adjustable current sinks offer typical current matching better than ±1% and a dimming ratio capable of exceeding 60, 000:1. The dimming ratio can be adjusted with either or both the I2C/SMBus and an external PWM signal. They also feature an optional channel phase shift control which helps to reduce the input and output capacitance and ripple, to improve efficiency and to prevent audible noise. The SMBus/I2C interface offers a wide range of programmability that includes the boost FET slew rate control, individual string enabling, and converter switching frequency selections. It offers a wide range of protection features and diagnostics that cover all perceivable faults, enabling the system to self-diagnose the functioning of the backlight and react to such conditions as failed LEDs. The ISL78171 is offered in a compact and thermally efficient 20 Ld QFN package with an ambient temperature range of -40°C to +105°C.

Parameters

AttributesValue
Channels (#)6
Output Current Max/Channel (mA)50
Output Voltage (Max) (V)40
Brightness ControlSMBus, PWM or DC
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)26.5
Input Voltage Range (V)4.5 - 26.5
Integrated DiodeNo
InterfaceSMBus/I2C
Fault SwitchYes
Over Voltage ProtectionYes
Topology [Rail 1]Inductor Boost

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN4.0 x 3.0 x 0.90200.5

Application Block Diagrams

Low-end camera monitoring system block diagram features an automotive MCU, video signal processor, optical sensor, and power devices.
Low-End Camera Monitoring System
A cost-effective, low-end camera monitoring system optimizes brightness with an MCU optical sensor and video processor.
MIDI Linked Illumination Controller Block Diagram
MIDI Linked Illumination Controller
The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting.
Parking Assistance System with AHL Camera Block Diagram
Parking Assistance System with AHL Camera
Automotive parking camera system with HD analog link cuts cabling cost and maintains zero latency.
Low-Cost Digital Instrument Cluster Block Diagram
Low-Cost Digital Instrument Cluster
Low-cost digital cluster and HVAC display design with scalable graphics and fast-boot support.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL78171ARZActiveAvailableOut of StockRoHS:EN
QFN1ku | $1.6420#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN
ISL78171ARZ-TActiveAvailableIn StockRoHS:EN
QFN1ku | $1.6420#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN
ISL78171ARZ-T7AActiveAvailableIn StockRoHS:EN
QFN1ku | $1.920#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CMALAYSIATAIWAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?