Skip to main content
Renesas Electronics Corporation

Features

  • 950nA quiescent current
  • 80% efficiency at 10µA load
  • 97% peak efficiency
  • Input voltage range: 1.8V to 5.5V
  • Output voltage range: 0.4V to 5.375V
  • Output current: up to 600mA
  • (VIN = 3.6V, VOUT = 1.8V)
  • Selectable Forced and Auto Bypass power saving modes
  • PFM and PWM modes with seamless transition
  • Ultrasonic mode for acoustic noise suppression
  • I2C control and voltage adjustability
  • Hysteretic controller
  • Small 1.8mm x 1.0mm WLCSP package

Description

The ISL9123 is a highly integrated buck switching regulator that is capable of supplying output voltage down to 0.4V. It features an extremely low quiescent current consumption of 950nA in Regulation mode, 140nA in Forced Bypass mode, and 7nA in Shutdown mode. It provides 80% efficiency at 10µA load and has a peak efficiency of 97%. It supports input voltages from 1.8V to 5.5V. The ISL9123 has automatic bypass functionality for situations in which the input voltage is close to the output voltage. In addition to the automatic bypass functionality, the Forced Bypass power saving mode can be chosen if voltage regulation is not required. Forced Bypass power saving mode is accessible using the I2C interface bus. The ISL9123 is capable of delivering up to 600mA of output current (VIN = 3.6V, VOUT = 1.8V) and provides excellent efficiency due to its adaptive frequency hysteretic control architecture. The ISL9123 is designed for stand-alone applications and supports a default output voltage at Power-On Reset (POR). After POR, the output voltage can be adjusted in the range of 0.4V to 5.375V by using the I2C interface bus. Specific default output voltages are available upon request. The ISL9123 requires only a single EIA 0603 size inductor and two external capacitors. Power supply solution size is minimized by a 1.8mm x 1.0mm WLCSP.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)0.4
Output Voltage (Max) [Rail 1] (V)5.375
Output Current (Max) [Rail 1] (A)0.6
Switching Frequency Range (Typical) (kHz)2500 - 2500
Control TypeHysteretic Mode
Peak Efficiency (%)97
IQ [Rail 1] (µA)0.95
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-BP1.8 x 1.0 x 0.0080.4

Application Block Diagrams

Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
Ultra-Small USB Fingerprint Authentication Module
Ultra-Small USB Fingerprint Authentication Module
The fingerprint authentication module for USB dongles provides robust security in an ultra-small footprint.

Additional Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water
  • Gas
  • And oil meters
  • Portable medical devices
  • Hearing aid devices

Applied Filters: