Skip to main content
Renesas Electronics Corporation

Features

  • Ultra-low power
  • Superior range
  • Highly integrated SoC
  • Full offload
  • Simple setup and provisioning
  • Complete software stack
  • Leading security
  • Over-the-Air (OTA) firmware updates
  • Multiple I/Os
  • eMMC/SD expanded memory
  • Breakthrough VirtualZero™ technology
  • Enables year-plus battery life
  • Industry leading output power and Rx sensitivity for max range
  • 802.11b/g/n radio PHY, BB/MAC, PA, LNA with on chip SRAM
  • Up to 72Mbps, MCS0-7
  • SoC runs full OS and TCP/IP stack
  • Automatically find and configure new devices with smartphone app
  • Comprehensive networking software stack
  • Secure boot, debug, asset storage
  • Hardware accelerated
  • TLS
  • Digital certificates
  • Elliptic curve
  • Enables field deployed device firmware updates
  • UART, SPI, SDIO, ADC, I2C, PWM, I2S, GPIOs, JTAG and SWD
  • Data logging, memory intensive applications

Description

DA16200 modules are the perfect complement to the DA16200 ultra-low power Wi-Fi system-on-chip (SoC). They deliver the same long battery life and low power consumption, but in a convenient form factor. The modules are complete with all required components and are regulatory certified by the FCC, IC, CE and other regulatory bodies.

The fully integrated module consists of the DA16200 SoC, 4MB flash memory, RF components including crystal oscillator, RF lumped filter, and either a chip antenna or a connector for an external antenna. The module has 37 pins including GPIOs, JTAG, RTC control, UART, power input, and the 32.768kHz crystal. The DA16200 module is available in two antenna options: an on‑board chip antenna version (DA16200MOD‑AAC4WA32) and an external antenna connector (u.FL) version (DA16200MOD‑AAE4WA32), both measuring 13.8mm × 22.1mm × 3.3mm.

Access the industry-leading low power features of the DA16200/DA16600 family simply, quickly and without having to develop any complex software on the Wi-Fi side. To learn more, visit the DA16200 Wi-Fi AT Command Set page.

Parameters

AttributesValue
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
Module13.8 x 22.1 x 3.337

Product Comparison

Image
Image
DA16200MODDA16200
Pkg. TypeModuleQFN, fcCSP
Pkg. Dimensions (mm)13.8 x 22.1 x 3.33.8 x 3.8 x 0.68, 6 x 6 x 0.9
Lead Count (#)3748, 72
Temp. Range (°C)-40 to +85°C-40 to +85°C

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Smart Fish Tank Block Diagram
Smart Fish Tank
The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app.
Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
Residential AFCI Circuit Breaker Block Diagram
Residential AFCI Circuit Breaker
AFCI circuit breaker system with Wi-Fi and AI detects arcs to prevent fires.
Smart Thermostat Block Diagram
Smart Thermostat
IoT-enabled smart thermostat offers remote monitoring, and energy efficiency, and supports rapid prototyping tools.
Smart Compost Maker Block Diagram
Smart Compost Maker
Smart compost maker design featuring Wi-Fi, motor drive, and touch control for fast and efficient prototyping.
Wireless Telematics Unit Block Diagram
Wireless Telematic Unit for Vehicle Connectivity
Advanced telematics system enables seamless connectivity, NFC integration, OTA upgrades, and energy efficiency.
Heat pump control system block diagram features a dedicated motor control MCU, power line communication and Wi-Fi modules.
Heat Pump Control System
This heat pump system features motor control MCU, PLC, and Wi-Fi connectivity for optimized performance.
Vehicle Telematics Box with 4G & GPS Block Diagram
Vehicle Telematics Box with 4G & GPS
Vehicle telematics box enables 4G communication, GPS, remote management, data acquisition, and fault monitoring.
OCPP Interface Card (OIC) for Smart EV Chargers Block Diagram
OCPP Interface Card (OIC) for Smart EV Chargers
OCPP enables EV chargers to connect with servers for remote control, real-time alerts, and flexibility.
Vision AI box block diagram features a high-performance AI MPU with optimized power management, expandable peripheral interfaces and various integrated communication modules.
Vision AI Box
A centralized control hub for managing multiple cameras and AI models.
Low-Cost TFT Instrument Cluster with Telematics Block Diagram
Low-Cost TFT Instrument Cluster with Telematics
Instrument cluster design with telematics, Bluetooth LE, Wi-Fi mirroring, and HD camera support.
Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
Infusion Pump Block Diagram
Infusion Pump
The infusion pump ensures controlled drug delivery with high stability, accuracy, and long-lasting battery life.

Additional Applications

  • Thermostats
  • Door locks
  • Security cameras
  • Video door bells
  • Temperature sensors
  • Smoke detectors
  • Other wireless sensors
  • Garage door openers
  • Pet trackers
  • Asset trackers
  • Home automation
  • Commercial
  • Industrial
  • Residential
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
DA16200MOD-AAC4WA32ActiveAvailable2030 MayIn StockModule1ku | $6.69937#Tape & ReelYes-40 to +85°CTAIWANTAIWAN
DA16200MOD-AAE4WA32ActiveAvailable2030 MayIn StockModule1ku | $6.61537#Tape & ReelYes-40 to +85°CTAIWANTAIWAN