Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 30mOhm, 650V GaN Device in TOLL package
  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Zero reverse recovery charge
  • Reduced crossover loss
  • Achieves increased efficiency in both hard-switched and soft-switched circuits, enabling:
    • Increased power density
    • Reduced system size and weight
    • Overall reduction in system cost

Description

The TP65H030G4PQS, 650V, 30mΩ Gallium Nitride (GaN) FET in a TOLL package is a normally-off device using Renesas' Gen IV plus SuperGaN® platform. It combines a state-of-the-art high voltage GaN High Electron Mobility Transistor (HEMT) with an optimized low voltage silicon MOSFET to offer superior performance, standard drive, ease of adoption, and enhanced reliability.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)30
RDSON (max) (mΩ)41
Vth typ (V)4
Id max @ 25°C (A)55.7
Qg typ (nC)24.5
Qoss (nC)135
Ron * Qoss (FOM)4050
Ciss (Typical) (pF)1500
Coss (Typical) (pF)127
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. Type
TOLL

Application Block Diagrams

Block diagram of an integrated washer-dryer system with PFC featuring BLDC motor control, flexible MCU and built-in Wi-Fi and Bluetooth LE connectivity.
Integrated Washer-Dryer System with PFC
Integrated washer-dryer system with energy-efficient design, BLDC motor control, and IoT connectivity.
Interactive block diagram of a hybrid inverter with an intermediate DC Bus architecture
Hybrid Inverter
This hybrid inverter system enables efficient energy storage through a hybrid architecture and MPPT algorithms.
High-end Ki wireless power transceiver system with GUI block diagram features a TFT‑based capacitive touch interface with integrated Bluetooth LE or Wi‑Fi.
Ki Wireless Power Transceiver System (Tx)
High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging.
High Power, Compact BLDC Motor Control Block Diagram
High Power, Compact BLDC Motor Control
Compact design with smart gate driver IC for 3-phase BLDC, GaN MOSFET and enhanced data communication.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.
Block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.

Additional Applications

  • AI data center and telecom power supplies
  • E-mobility charging
  • PV inverter
  • Uninterruptible Power Supply (UPS)
  • Battery Energy Storage System (BESS)

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H030G4PQSActiveAvailableOut of StockTOLLTape & Reel3Surface Mount-55 to +150°C
TP65H030G4PQS-TRActiveAvailableIn StockTOLL1ku | $4.1Tape & Reel3Surface Mount-55 to +150°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits