Skip to main content

High Power, Compact BLDC Motor Control

Overview

Description

The smart gate driver IC is designed for 3-phase sensorless Brushless DC (BLDC) motor applications. It integrates three half-bridge smart gate drivers capable of powering N-channel MOSFET bridges with voltages ranging from 4.5V to a maximum of 60V, featuring 1A drive and 2A sinking current capability. This setup enables control of high-current GaN MOSFETs. The IC includes a buck-boost converter to supply power to the MCU and incorporates three differential amplifiers with adjustable gain for precise ground-side shunt current sensing, feeding data to the MCU's ADC input. The MCU enhances data communication through CAN FD and I3C protocols and features a specialized ADC for motor control, supporting calculation-intensive algorithms for smoother motor tuning. The use of GaN high voltage MOSFETs allows for high current switching without bulky heatsinks, optimizing the system for compact, high-efficiency applications.

System Benefits:

  • Facilitates a minimalistic PCB design approach while keeping the specialized communications and motor control requirements.
  • GaN MOSFETs enable compact heatsink designs and operation without forced cooling.
  • Supports a wide range of motor specifications, from 5V to 60V, accommodating 20A motors without heatsinks (up to 1200W max) and peak startup currents reaching 46A.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
EU105 Connector Line.278 Ground Sheet.3 Sheet.4 Sheet.5 Sheet.6 Connector Line.289 Connector 2 Sheet.9 Connector Line.289 Connector 2 Sheet.12 Sheet.13 Connector Line.289 Connector 2 Sheet.16 Connector Line.289 Connector 2 Sheet.19 Sheet.20 Connector Line.289 Connector 2 Sheet.23 Connector Line.289 Connector 2 Connector Line.269 MOSFET MOSFET x6 MOSFET x6 Connector Arrow.257 Connector Arrow.247 Connector Arrow.248 Connector Arrow.249 Vertical Wire Bundle.251 Label Text 10pt.1046 6 6 Sheet.34 Bi-directional Connector Arrow.255 Bi-directional.256 EU105 EU105 EU105 3-Phase Full-Bridge Driver 3-Phase Full-Bridge Driver 3-PhaseFull-Bridge Driver BLDC Motor Square.40 Inductor.10 Sheet.43 Sheet.44 Sheet.45 Inductor.14 Sheet.47 Sheet.48 Sheet.49 Inductor.18 Sheet.51 Sheet.52 Sheet.53 Dynamic connector Dynamic connector.27 Dynamic connector.25 Square Sheet.58 Square.41 Sheet.60 Sheet.61 Sheet.62 Sheet.63 N-Channel MOSFET.137 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Connect.50 Sheet.80 Sheet.81 Sheet.82 N-Channel MOSFET.156 Sheet.84 Sheet.85 Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Connect.50 Sheet.99 Sheet.100 Sheet.101 N-Channel MOSFET.175 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Connect.50 Sheet.118 Sheet.119 Sheet.120 Sheet.121 N-Channel MOSFET Sheet.123 Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 Sheet.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Connect.50 Sheet.138 Sheet.139 Sheet.140 N-Channel MOSFET.99 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Connect.50 Sheet.157 Sheet.158 Sheet.159 N-Channel MOSFET.118 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Connect.50 Sheet.176 Sheet.177 Sheet.178 Connector Line Vertical Wire Bundle Label Text 10pt.1046 3 3 Sheet.193 3-Phase Motor 3-Phase Motor 3-Phase Motor Sheet.195 Connector Line.221 Connector Line.222 Connector Line.223 U U U V V V W W W Connector Line.221 CAN FD CAN FD CAN FD UART UART UART I3C I3C I3C Power IN Power IN 5V~60V Power IN5V~60V Connector Line.242 Connector Arrow Connector Arrow.244 Connector Arrow.245 Connector Line.246 Bi-directional.259 Connector 1.174 Connector Line.261 Connector Arrow.262 Connector Line.263 Connector Line.264 Connector Arrow.265 Connector Arrow.267 Connector Arrow.268 Connector Arrow.270 Connector Line.272 Connector Line.222 Connector Line.223 Shunt Resistor Shunt Resistor Shunt Resistor Vertical Wire Bundle.279 Label Text 10pt.1046 6 6 Sheet.228 Connector 1.282 Connector 1.284 Connector Line.285 Ground.286 Sheet.233 Sheet.234 Connector Arrow.310 Connector Line.312 Connector Line.313 Connector 1.314 Connector 1.315 Vertical Wire Bundle.316 Label Text 10pt.1046 3 3 Sheet.243 Vertical Wire Bundle.319 Label Text 10pt.1046 4 4 Sheet.246 3.3V DC 3.3V DC 3.3V DC Sheet.248 MCU MCU MCU Enable Enable Enable Vcc Vcc Vcc Label Text 10pt.200 PWM x6 PWM x6 GTERRGx GTERRGx GTERRGx SPI SPI SPI ADC Ch Select Analog in ADC Ch Select Analog in ADC Ch Select Analog in Vref Vref Vref Sheet.292 Sheet.261 Connector Line.259 Connector Line.260 Sheet.264 Driver - - - + + + Diff input Diff input Diff input Connector Line.266 Connector 1.160 Connector Line.275 Connector 1.160.277 Sheet.279 3xS/H 3xS/H 3xS/H Capacitor Non-polarized Sheet.282 Sheet.283 Sheet.284 Sheet.285 Ground.286 Sheet.287 Sheet.288 Operational amplifier Connector Line.291 Sheet.293 LDO2 LDO2 LDO2 Enable 3Phase Enable Enable PWM PWM PWM Fault Fault Fault SPI 3Phase SPI SPI Vref 3Phase Vref Vref Uhi Uhi Uhi Usense Usense Usense UIo UIo UIo W.213 W W V.214 V V LDO1 LDO1 LDO1
Exiting Interactive Block Diagram

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?