Skip to main content
Renesas Electronics Corporation

Applied Filters:

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

Genesis Board

Genesis board is a production-ready single board computer (SBC) designed for industrial enclosures and based on the Renesas RA8 microcontrollers, featuring hardwired TCP/IP Ethernet connectivity and Renesas RA4 microcontrollers for the serial-to-CAN interface. It serves as both a deployment platform for connected industrial and IoT products and a development and evaluation board. The board is prepared for integration with the separately licensed ZKIE secure bootloader, which adds certificate-less onboarding and secure over-the-air updates, helping designs meet Cyber Resilience Act (CRA) requirements.