Skip to main content
Renesas Electronics Corporation

Features

  • 360MHz Arm® Cortex®-M85 with Helium™ MVE
  • 1MB Flash memory and 544KB of SRAM including TCM
  • 32KB I/D caches and 12KB data flash
  • ARMv8-M TrustZone security
  • On-chip immutable ROM for first stage bootloader
  • 8-bit CEU camera I/F
  • xSPI compliant Octal SPI with XIP
  • USB 2.0 FS
  • 2ch of CAN FD
  • Ethernet controller with DMA
  • 32-bit & 16-bit timers, 32-bit ultra-low-power timers
  • 12-bit ADC and 12-bit DAC
  • High-speed analog comparators
  • SCI (UART, Simple SPI, Simple I2C), SSI
  • SPI/ I2C multi-master interface
  • 100 and 144-pin LQFP packages

Description

The RA8E1 MCU Group features entry-line 32-bit microcontrollers (MCU) based on the Arm® Cortex®-M85 (CM85) core with Helium and TrustZone®, delivering breakthrough performance of 6.39 CoreMarks/MHz, with fully deterministic, low-latency, real-time operation that enables customers’ most demanding application needs. These are general-purpose MCUs and address diverse high-performance and compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.

The RA8E1 MCUs integrate the high-performance CM85 core with memory, multiple external interfaces and an optimized peripheral set that addresses the needs of price-sensitive applications. RA8E1 MCUs are available in 100 and 144-pin LQFP packages, to serve the needs of a broad range of high-performance applications. 

The RA8E1 MCUs are fully supported by the RA Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)1024
RAM (KB)544
Carrier TypeFull Carton (Tray), Full Tray (Tray)
Supply Voltage (V)1.68 - 3.6
I/O Ports70, 106
DRAM I/FSDRAM
Temp. Range (°C)Tj = -40 to +105
Operating Freq (Max) (MHz)360
Ethernet speed10M/100M
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)6
SPI (ch)2
I2C (#)2
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)20
32-Bit Timer (ch)8
16-Bit Timer (ch) (#)4
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)13
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)1
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP14 x 14 x 1.41000.5
LQFP20 x 20 x 1.41440.5

Application Block Diagrams

Entry Level Voice & Vision AI System Block Diagram
Entry Level Voice & Vision AI System
Cost-effective AI/ML system with Arm Cortex-M85 MCU, offering voice, image recognition, and secure connectivity.

Additional Applications

  • Industrial Applications (PLC, Robotics, Power Tools, Smart Meters, etc.)
  • Consumer Products (Smart Appliances, Robotic Vacuum Cleaners, Exercise Equipment, etc.)
  • Smart Home and Building Automation (HVAC, Thermostats, Home Hubs/Gateways, Security Access Panels)
  • Office Automation (Barcode Scanner, QR Code Reader, Fingerprint Scanner, etc.)
  • Healthcare (Infusion Pumps, CPAP Machine, etc.)
  • Predictive Maintenance and Voice AI Applications
  • Vision AI Applications (People Detection, Image Classification, Object Detection)

Applied Filters: