Features
- 1GHz Arm® Cortex®-M85 core with Helium™ Vector Extensions
- 250MHz Cortex-M33 core
- 0.5/1MB MRAM and 4/8MB Flash
- 2MB SRAM including TCM; 64KB caches
- Parallel and MIPI CSI-2 camera interfaces
- I2S and PDM interfaces
- GLCDC w/ RGB & MIPI DSI I/Fs
- 2D drawing engine
- 224, 289, 303-pin BGA packages
- 32-bit high-resolution and ultra-low-power timers
- Renesas Security IP, TrustZone, tamper protection
- Secure boot with immutable storage for first-stage bootloader
- 16-bit ADC, 12-bit DAC, HS comparators
- Gigabit Ethernet, TSN switch, USB2.0 HS/FS, CAN FD interfaces
- SDHI, SPI, I3C/I2C serial interfaces
- 32-bit external memory I/F (CS/SDRAM)
- xSPI-compliant Octal SPI with XIP & DOTF
Description
The Renesas RA8D2 group comprises 32-bit single and dual-core graphics-enabled MCUs with 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores. These MCUs deliver ultra-high performance of over 7300 CoreMark and superior graphics capabilities that enable high-resolution TFT-LCD displays up to WXGA, and vision AI applications.
Integrating the high-performance cores with large on-chip memory, multiple high-throughput memory interfaces, and a rich set of graphics peripherals – a high-resolution LCD controller with parallel RGB and MIPI DSI interfaces, 2D drawing engine, 16-bit parallel CEU, and MIPI CSI-2 camera interfaces – the RA8D2 MCUs address the needs of demanding graphics/HMI and AI applications. Built on the advanced 22nm ULL TSMC process, these devices offer significantly lower active currents and have several low-power features developed to reduce the overall power consumption, while still providing high performance. The RA8D2 MCUs are available in 224, 289, and 303 BGA packages. Secure Element-like functionality is built-in with new cryptographic security IP, secure boot, immutable storage, and tamper protection, enabling truly secure consumer/IoT applications.
The RA8D2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M85 |
| Program Memory (KB) | 512, 1024, 5120, 9216 |
| RAM (KB) | 2048 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray) |
| Supply Voltage (V) | 1.62 - 3.6 |
| I/O Ports | 142, 149, 187, 196, 199, 208 |
| DRAM I/F | SDRAM |
| Temp. Range (°C) | Tj = -40 to +105, Tj = 0 to +95 |
| Operating Freq (Max) (MHz) | 800, 1000 |
| Ethernet speed | 10M/100M/1G |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 9, 10 |
| SPI (ch) | 2 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 16 |
| 16-Bit Timer (ch) (#) | 0 |
| Standby operable timer | Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 12, 30 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
Product Comparison
![]() | ![]() | |
| RA8D2 | RA8M2 | |
| Main CPU | Arm Cortex-M85 | Arm Cortex-M85 |
| Operating Freq (Max) (MHz) | 800, 1000 | 600, 800, 1000 |
| Graphics LCD Controller | RGB888 | No |
| MIPI Interfaces (DSI) (ch) | 0, 1 | 0 |
| MIPI Interfaces (CSI) (ch) | 0, 1 | 0 |
| 2D Drawing Engine | 1 | 0 |
Application Block Diagrams
| Mid-Range Thermostat Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency. | |
| Intraoral Camera Portable Wi‑Fi intraoral camera for real‑time imaging, documentation, and patient guidance. | |
| Bedside Monitor Scalable bedside monitoring platform for real‑time patient vitals and connected care. | |
| Ki Wireless Power Transceiver System (Tx) High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging. | |
| High-End Feature-Rich HMI Platform Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more. | |
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. |
Additional Applications
- Industrial HMI, machine vision
- Video doorbells, security cameras
- Thermostats, security panels
- Printer displays, QR code readers
- Patient health monitors
- People detection, image classification
Applied Filters: