Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Compliant with USB Power Delivery Specification Revision 3.2 and USB Type-C® Cable and Connector Specification Revision 2.3
    • Certified by USB Implementers Forum: TID = 64651080009 (Silicon), 1020074 (E-marker), R9A02G011GNB: TID = 14176 (Silicon)
    • Supports standard power range, including programmable power supply
    • R9A02G011GNB supports Extended Power Range up to 140W, including programmable power supply and adjusted voltage supply
    • Supports IEC 63002
    • Supports up to 260bytes of data transfer
    • Supports Dual Role operation and Role Swap protocol
    • Supports Dead Battery operation
    • Supports alternate mode and electronically marked cables
    • Supports all USB Type-C connection state diagrams for USB Type-C port control
    • Supports Debug Accessory Mode and Audio Accessory Mode
  • Single power supply with a wide voltage range
    • 3.0V to 5.5V (R9A02G011GNP, R9A02G011GNB)
    • 2.7V to 5.5V (R9A02G011GBG)
  • Integrated CC-PHY and CC-logic
  • On-chip Flash ROM
  • On-chip oscillator
  • On-chip power-on reset (POR) circuit
  • Supports SMBus Master and Slave interfaces
  • Suitable for Energy Star and EuP specifications for low-power PC peripheral systems
  • Selectable two types of packages according to the application and board space
    • 32-pin QFN (5mm x 5mm)
    • 42-pin BGA (3.6mm x 3.1mm)

Description

The R9A02G011 is a USB Power Delivery (PD) controller based on the Universal Serial Bus (USB) Power Delivery Specification Revision 3.2 and USB Type-C® Cable and Connector Specification Revision 2.3. It negotiates for higher current and/or voltages over the USB cable (VBUS) than those defined in the USB 2.0, USB 3.0, or BC 1.2 specifications, and controls circuitry to select the local power source or power sink. The R9A02G011 uses a 300kbps BMC modulated signal through the CC wire in the USB Type-C cable. It comes in two package types: a 32-pin QFN for easy implementation, and a 42-pin BGA for space reduction, allowing selection based on the application and PCB space. In addition, the R9A02G011 incorporates Renesas' low-power technologies.

Additionally, more detailed settings that VIDWriter does not support can be configured with the ImageGen Tool. ImageGen can be downloaded from the R9A02G011 product page.

Parameters

AttributesValue
Product TypePower Delivery Controller
Input Voltage Range (V)2.7 - 5.5, 3 - 5.5
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
———0.4
———0.5
HVQFN5 x 5 x 0.932—

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
High-performance vision AI system diagram features a DRP-AI high-efficiency AI accelerator with up to 80TOPS and OpenCV image processing accelerator.
High-Performance Vision AI System
High-performance quad-camera vision AI platform for real-time, power-efficient edge processing.
100W USB Type-C DC Input Module Block Diagram
100W USB Type-C DC Input Module
Versatile DC/DC module with USB PD, PPS, dual Type-C outputs, and 4-20V input support.
100W USB PD Battery Charger Block Diagram
100W USB PD Battery Charger
100W USB PD platform offers efficient charging, safety features, and a user-friendly design for electronics.
Battery Powered Camera with AI Object Detection & Motion Sensing Block Diagram
Battery-Powered Camera with AI Object Detection & Motion Sensing
Battery-powered camera with AI for efficient motion detection, fast boot, and low-power object classification.
Interactive block diagram of the adjustable power supply design with USB PD input supports outputs from 5V to 20V and delivers up to 100W.
100W Adjustable Power Supply with USB PD Input
Efficient power supply with USB PD input, adjustable output voltage, and current settings.
Robot vacuum cleaner Interactive block diagram supports camera-based SLAM and includes safe motor drive technology for reliable cleaning.
Robot Vacuum Cleaner
This smart robot vacuum features environment mapping, anti-drop, obstacle detection, auto-recharge, app control.
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0 Block Diagram
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0
60W+ USB PD power bank offers efficient charging with multi-cell setup and Bluetooth LE monitoring.
The all-in-one smart home controller block diagram combines multiple radio PHYs, a cost-optimized MPU, and versatile connectivity.
Smart Home Controller with Multiple PHYs
All-in-one smart home gateway with multi-standard PHYs, intuitive control, and future-proof design.
Portable Wi-Fi Controlled RGBW Lighting Block Diagram
Portable Wi-Fi Controlled RGBW Lighting
Portable RGBW lighting system with Wi-Fi control, USB-C power, and easy, flexible installation.
HMI SoM with AI Accelerator Block Diagram
HMI SoM with AI Accelerator
Scalable AI-enabled SMARC SoM for high-performance industrial HMI.
USB PD Adapter with Turbo Boost Block Diagram
USB PD Adapter with Turbo Boost
High-power USB PD system supports devices needing over 20V and up to 45W with broad compatibility.
HMI system block diagram featuring high-performance RZ MPU with different display options and Wi-Fi, Bluetooth LE, and NFC connectivity.
High-Performance Human Machine Interface (HMI) System
Versatile system on module (SoM) for driving a wide range of human machine interface capabilities.

Additional Applications

  • USB Outlet, Portable Charger/Power Bank
  • AC Adapter, USB PD Hub, PC
  • Mobile Device (Smartphone, Tablet), Docking Station
  • PC Peripheral Device (Monitor, Printer, Router, External HDD)
  • Home Electronics (DTV, STB, Home Gateway)
  • POS, Measuring instrument

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
R9A02G011GBG#AC0ActiveAvailableIn StockRoHS:EN
RoHS:JA
Package1ku | $1.633YesVIETNAM, JAPANJAPAN
R9A02G011GNB#AC0ActiveAvailableOut of StockRoHS:EN
RoHS:JA
Package1ku | $0.673YesMALAYSIAJAPAN
R9A02G011GNP#AC0ActiveAvailableIn StockContactHVQFN1ku | $1.4832#3YesPHILIPPINES, JAPANJAPAN

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits