Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Budgetary Price (USD)
Samples
Product Type
Input Voltage Range (V)
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Temp. Range (°C)
Qualification Level
Lead Count (#)
Pkg. Type
USB PD 3.2 EPR Controller with 48V Output and Multi‑Port Adapter Support
Active
1u | $0.61
Samples Available
Power Delivery Controller
3.15 - 51
5
48
-40 to +125°C
Standard
16
QFN-16
3-Level Buck Controller with Passthrough Mode
Active
1ku | $6.40
Samples Available
—
—
3
54.912
-10 to +100°C, -40 to +105°C
Standard
32
TQFN
Bidirectional 20V Buck-Boost Battery Charger with SMBus Interface
Active
1ku | $2.07
Samples Available
Battery Charger
3.9 - 23.4
2.4
18.304
-10 to +100°C, -40 to +100°C
Standard
32
TQFN
Bidirectional 48V Buck-Boost Voltage Regulator with SMBus Interface and USB PD
Active
1ku | $2.97
Samples Available
Voltage Regulator
3.9 - 55
2.4
55
-10 to +100°C, -40 to +100°C
Standard
32
TQFN
USB Type-C Port Controller
Active
1ku | $1.48
Samples Available
USB Type-C Port Controller
3.8 - 55
—
—
-40 to +105°C
Standard
32
FCQFN
Buck-Boost Battery Charger with SMBus Interface for General 30V and USB PD EPR
Active
1ku | $2.76
Samples Available
Battery Charger
3.9 - 30
2.4
30.8
-10 to +100°C, -40 to +105°C
Standard
32
TQFN
High-Efficiency 3-Level Synchronous Buck Controller
Active
1ku | $5.90
Samples Available
Voltage Regulator
3.84 - 24
1.6
24
-10 to +100°C, -40 to +105°C
Standard
32
TQFN
USB Type-C Port Manager
Active
1ku | $0.89
Samples Available
USB Type-C Port Manager
2.7 - 5.5
—
—
-40 to +85
Standard
32
HVQFN
Buck-Boost Configurable Battery Charger with SMBus Interface Supporting USB PD EPR
Active
1ku | $4.10
Samples Available
Battery Charger
3.9 - 30
3.9
18.304
-10 to +100°C, -40 to +105°C
Standard
32
TQFN
Buck-Boost Narrow VDC Battery Charger with SMBus Interface Supporting USB PD EPR
Active
1ku | $3.70
Samples Available
Battery Charger
3.9 - 30
2.4
18.304
-10 to +100°C, -40 to +105°C
Standard
32
TQFN
Buck-Boost Configurable Battery Charger with USB Power Delivery and USB Type-C Port Controller Interface (TCPCI)
Active
1ku | $6.32
Samples Available
Battery Charger, USB Type-C Port Controller
3.9 - 23.4
3.9
18.304
-10 to +100°C, -40 to +105°C
Standard
40
QFN
Bidirectional Buck-Boost Voltage Regulator
Active
1ku | $3.36
Samples Available
Voltage Regulator
3.8 - 24
2
20
-10 to +100°C, -40 to +100°C
Standard
32
TQFN
USB PD Controller
Active
1ku | $0.67
Samples Available
Power Delivery Controller
2.7 - 5.5, 3 - 5.5
—
—
—
Standard
32
HVQFN
Custom USB PD Controller with USB Type-C Authentication
Active
—
Not Available
Power Delivery Controller
2.7 - 5.5
—
—
-40 to +85°C
Standard
42
BGA
Buck-Boost Configurable Battery Charger with SMBus Interface and USB Power Delivery
Active
1ku | $3.89
Samples Available
Battery Charger
3.9 - 23.4
3.9
18.304
-10 to +100°C, -40 to +100°C
Standard
32
TQFN
Buck-Boost Narrow VDC Battery Charger with SMBus Interface and USB OTG
Active
1ku | $3.50
Samples Available
Battery Charger
3.9 - 23.4
2.4
18.304
-10 to +100°C, -40 to +100°C
Standard
32
TQFN
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Budgetary Price (USD)
Enabled
Budgetary Price (USD)
Samples
Enabled
Samples
Product Type
Enabled
Product Type
Input Voltage Range (V)
Enabled
Input Voltage Range (V)
Output Voltage (Min) (V)
Enabled
Output Voltage (Min) (V)
Output Voltage (Max) (V)
Enabled
Output Voltage (Max) (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
Qualification Level
Enabled
Qualification Level
Lead Count (#)
Enabled
Lead Count (#)
Pkg. Type
Enabled
Pkg. Type
to of
Page of
Compare Selected
Compare up to 5 products