Overview
Description
Devices like high-end laptops, portable printers, and other specialized equipment often require power levels exceeding those provided by standard USB Power Delivery (USB PD). Conventional USB PD adapters offer an input voltage range of 5V to 20V. This system is designed to support applications needing more than 20V, such as portable printer motors with 24V and 32V requirements. It delivers enhanced power capabilities, handling voltages above 20V and up to 45W, making it ideal for high-power applications.
System Benefits:
- USB PD 3.0 and USB Type-C™ 1.3 ensure wide compatibility, rapid charging, and improved safety for many devices.
- 4-switch synchronous buck-boost controller with peak and average current sensing and monitoring at both ends provides the turbo boost function that increases USB PD voltage to 32V, delivering up to 45W for high-voltage applications.
- Buck-boost Narrow Output Voltage DC (NVDC) charges 2 to 4-cell Li-ion batteries and manages inrush current during power-up, preventing system collapse due to inadequate power.
- 30V input/output buck-boost charger with protection features is compatible with any USB-C interface platform, including USB PD Extended Power Range (EPR). It uses the Renesas R3™ technology for efficient light-load performance and fast transient response.
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/USB-PD-with-Turbo-boost/41
MCU
Products
USB PD Controller
Products
Buck-Boost Charger
Products
Op Amp
Products
Buck-Boost Controller
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.