Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The RA0L1 capacitive touch evaluation system (RSSK-RA0L1) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

RSSK-RA0L1 has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RA0L1 MCU (R7FA0L1074CFL) mounted
  • Capacitive touch sensor (CTSU) terminal 24 channels available
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit

Products in the Design

Sample & Buy

RTK0EG0065S01001BJ Evaluation Board

RTK0EG0065S01001BJ

Active
1u | $152.94Budgetary Price